|
EHYHBX08AAV3 |
Casing |
Colour |
|
White |
|
Material |
|
Precoated sheet metal |
Dimensions |
Unit |
Height |
Mm |
902 |
|
|
Width |
Mm |
450 |
|
|
Depth |
Mm |
164 |
Weight |
Unit |
kg |
31.2 |
PED |
Category |
|
Category I |
Water side Heat exchanger |
Water flow rate |
Heating |
Max. |
l/min |
23.5 (7) |
Sound power level |
Nom. |
dBA |
42.0 |
Power supply |
Name |
|
V3 |
|
Phase |
|
1~ |
|
Frequency |
Hz |
50 |
|
Voltage |
V |
230 |
Wiring connections |
For connection with user interface |
Quantity |
|
2 |
|
|
Remark |
|
0.75 mm² till 1.25 mm² (max length 500m) |
Notes |
(1) - Only for indoor unit |
|
(2) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C), boiler bypassed |
|
(3) - DB/WB 7°C/6°C - LWC 45°C (DT=5°C), boiler bypassed |
|
(4) - Tamb 35°C - LWE 7°C (DT=5°C), boiler bypassed |
|
(5) - Tamb 35°C - LWE 18°C (DT=5°C), boiler bypassed |
|
(6) - Min. required |
|
(7) - Boiler bypassed |
|
(8) - For operation range of *HYHB* and *HYKOMB33AA, see operation range drawing |