|
EHY2KOMB28AA |
EHY2KOMB32AA |
Gas |
Connection |
Diameter |
Mm |
15 |
15 |
|
NOx class |
|
6 |
6 |
|
NOx level (G20) |
mg/kWh |
27 |
36 |
Central heating |
Heat input Qn (net calorific value) |
Nom |
Min |
kW |
7.1 |
7.6 |
|
|
|
Max |
kW |
23.7 |
27.0 |
|
Heat input Qn (gross calorific value) |
Nom |
Min |
kW |
7.9 |
8.4 |
|
|
|
Max |
kW |
26.3 |
30.0 |
Domestic hot water |
Heat input (net calorific value) Qnw |
Nom |
Min |
kW |
7.1 |
7.6 |
|
|
|
Max |
kW |
29.1 |
32.7 |
|
Heat input (gross calorific value) Qnw |
Nom |
Min |
kW |
7.9 |
8.4 |
|
|
|
Max |
kW |
32.3 |
36.3 |
|
Comfort class (EN13203) |
|
XL |
XL |
Space heating |
General |
Seasonal space heating eff. class |
|
A |
A |
Supply air |
Concentric |
|
60/100 |
60/100 |
Flue gas |
Mass flow (G20) |
Max |
kg/h |
13.5 |
15.1 |
|
Mass flow (G25) |
Max |
kg/h |
13.5 |
15.1 |
|
Mass flow (G31) |
Max |
kg/h |
13.3 |
14.9 |
Casing |
Colour |
|
RAL9010 |
RAL9010 |
|
Material |
|
Steel |
Steel |
Dimensions |
Unit |
Height |
Casing |
Mm |
650 |
710 |
Domestic hot water heating |
General |
Declared load profile |
|
XL |
XL |
|
|
Water heating energy efficiency class |
|
A |
A |
Notes |
(1) - 80/60 |
(1) - 80/60 |
|
(2) - Setpoint 60°C |
(2) - Setpoint 60°C |
|
(3) - Setpoint 40°C |
(3) - Setpoint 40°C |