Product Features
- A combined stainless steel domestic hot water tank of 180 or 230L and heat pump for easy installation
- Inclusion of all hydraulic components means no third party components are required
- PCB board and hydraulic components are located in the front for easy access
- Small installation footprint of 600x600mm
- Bi-zone allows temperature monitoring for 2 zones. Connect underfloor heating to radiators to optimise efficiency
Benefits
-
Online controller
Control your indoor unit from any lcoation via smart phone, laptop, pc, tablet or touch screen
Technical details
Documentation






Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.




Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.





Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)



, EHVZ-D6V(G), EHVZ-D9W(G)_4PEN495249-1A_2018_11_Installer reference guide_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.


, EHVZ-D6V(G), EHVZ-D9W(G)_4PBG495249-1A_2018_11_Installer reference guide_Bulgarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVZ-D6V(G), EHVZ-D9W(G)_4PHR495249-1A_2018_11_Installer reference guide_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVZ-D6V(G), EHVZ-D9W(G)_4PCS495249-1A_2018_11_Installer reference guide_Czech.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVZ-D6V(G), EHVZ-D9W(G)_4PDA495249-1A_2018_11_Installer reference guide_Danish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVZ-D6V(G), EHVZ-D9W(G)_4PNL495249-1A_2018_11_Installer reference guide_Dutch.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVZ-D6V(G), EHVZ-D9W(G)_4PET495249-1A_2018_11_Installer reference guide_Estonian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)





, EHVZ-D6V(G), EHVZ-D9W(G)_4PFR495249-1A_2018_11_Installer reference guide_French.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVZ-D6V(G), EHVZ-D9W(G)_4PDE495249-1A_2018_11_Installer reference guide_German.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVZ-D6V(G), EHVZ-D9W(G)_4PEL495249-1A_2018_11_Installer reference guide_Greek.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.


, EHVZ-D6V(G), EHVZ-D9W(G)_4PHU495249-1A_2018_11_Installer reference guide_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.


, EHVZ-D6V(G), EHVZ-D9W(G)_4PIT495249-1A_2018_11_Installer reference guide_Italian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.




, EHVZ-D6V(G), EHVZ-D9W(G)_4PLT495249-1A_2018_11_Installer reference guide_Lithuanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.


, EHVZ-D6V(G), EHVZ-D9W(G)_4PNO495249-1A_2018_11_Installer reference guide_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVZ-D6V(G), EHVZ-D9W(G)_4PPL495249-1A_2018_11_Installer reference guide_Polish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

, EHVZ-D6V(G), EHVZ-D9W(G)_4PPT495249-1A_2018_11_Installer reference guide_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVZ-D6V(G), EHVZ-D9W(G)_4PRO495249-1A_2018_11_Installer reference guide_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVZ-D6V(G), EHVZ-D9W(G)_4PRU495249-1A_2018_11_Installer reference guide_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.


, EHVZ-D6V(G), EHVZ-D9W(G)_4PSK495249-1A_2018_11_Installer reference guide_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVZ-D6V(G), EHVZ-D9W(G)_4PSL495249-1A_2018_11_Installer reference guide_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVZ-D6V(G), EHVZ-D9W(G)_4PES495249-1A_2018_11_Installer reference guide_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVZ-D6V(G), EHVZ-D9W(G)_4PSV495249-1A_2018_11_Installer reference guide_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVZ-D6V(G), EHVZ-D9W(G)_4PTR495249-1A_2018_11_Installer reference guide_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.



Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.



Sorry, we could not find any documents in this category.




Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.










Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.





Sorry, we could not find any documents in this category.





Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.










Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.





Sorry, we could not find any documents in this category.







Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.




Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.




Sorry, we could not find any documents in this category.




