Product Features
- A combined stainless steel domestic hot water tank of 180 or 230L and heat pump for easy installation
- Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge
- Outdoor unit extracts heat from the outdoor air, even at -25°C
- PCB board and hydraulic components are located in the front for easy access
- W-LAN Adapter connection
- Small installation footprint, similar to other household appliances
- Integrated back-up heater choice of 3, 6, 9 kW as well as back-up heater less models are available
Benefits
-
Daikin Residential Controller
Control your indoor climate from any location via smartphone or tablet
-
Guaranteed operation down to -25°C
Daikin units are suitable for all climates, even withstanding severe winter conditions with an operation range down to -25°C
-
Online controller
Control your indoor unit from any lcoation via smart phone, laptop, pc, tablet or touch screen
Technical details
Documentation
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PEN629086-1_Installer reference guide_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PBG629086-1_Installer reference guide_Bulgarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PHR629086-1_Installer reference guide_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PCS629086-1_Installer reference guide_Czech.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PNL629086-1_Installer reference guide_Dutch.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PET629086-1_Installer reference guide_Estonian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PFR629086-1_Installer reference guide_French.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_Installer reference guide_4PDE629086-1_German.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PHU629086-1_Installer reference guide_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PIT629086-1_Installer reference guide_Italian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PLV629086-1_Installer reference guide_Latvian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PLT629086-1_Installer reference guide_Lithuanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PNO629086-1_Installer reference guide_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PPL629086-1_Installer reference guide_Polish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PPT629086-1_Installer reference guide_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PRO629086-1_Installer reference guide_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PRU629086-1_Installer reference guide_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PSK629086-1_Installer reference guide_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PSL629086-1_Installer reference guide_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PES629086-1_Installer reference guide_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PSV629086-1_Installer reference guide_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PTR629086-1_Installer reference guide_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)