Specifications Table for EHVX-E6VG / ERGA04-08EVA

EHVX04S18EA6VG / ERGA04EAV3A EHVX04S23EA6VG / ERGA04EAV3A EHVX08S18EA6VG / ERGA06EAV3A EHVX08S23EA6VG / ERGA06EAV3A EHVX08S18EA6VG / ERGA08EAV3A EHVX08S23EA6VG / ERGA08EAV3A
Heating capacity Nom. kW 4.30 (1), 4.60 (2) 4.30 (1), 4.60 (2) 6.00 (1), 5.90 (2) 6.00 (1), 5.90 (2) 7.50 (1), 7.80 (2) 7.50 (1), 7.80 (2)
Cooling capacity Nom. kW 4.86 (1), 4.52 (2) 4.86 (1), 4.52 (2) 5.96 (1), 5.09 (2) 5.96 (1), 5.09 (2) 6.25 (1), 5.44 (2) 6.25 (1), 5.44 (2)
Power input Heating Nom. kW 0.850 (1), 1.26 (2) 0.850 (1), 1.26 (2) 1.24 (1), 1.69 (2) 1.24 (1), 1.69 (2) 1.63 (1), 2.23 (2) 1.63 (1), 2.23 (2)
  Cooling Nom. kW 0.810 (1), 1.36 (2) 0.810 (1), 1.36 (2) 1.06 (1), 1.55 (2) 1.06 (1), 1.55 (2) 1.16 (1), 1.73 (2) 1.16 (1), 1.73 (2)
  Domestic hot water from 10°C to 50°C Nom. kWh 2.48 3.01        
Heat up time from 10°C to 50°C hr 1h28min 1h40min        
COP 5.10 (1), 3.65 (2) 5.10 (1), 3.65 (2) 4.85 (1), 3.50 (2) 4.85 (1), 3.50 (2) 4.60 (1), 3.50 (2) 4.60 (1), 3.50 (2)
EER 5.98 (1), 3.32 (2) 5.98 (1), 3.32 (2) 5.61 (1), 3.28 (2) 5.61 (1), 3.28 (2) 5.40 (1), 3.14 (2) 5.40 (1), 3.14 (2)
Domestic hot water heating General Declared load profile   L XL L XL L XL
  Average climate Water heating energy efficiency class   A+ A+ A+ A+ A+ A+
Space heating Average climate water outlet 55°C General SCOP   3.29 3.29        
      Seasonal space heating eff. class   A++ A++        
      ηs (Seasonal space heating efficiency) % 129 129        
  Average climate water outlet 35°C General SCOP   4.54 4.54        
      ηs (Seasonal space heating efficiency) % 179 179        
      Seasonal space heating eff. class   A+++ A+++        
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )