Specifications Table for EHVX-E6VG / ERGA-EV7

EHVX04S23EA6VG / ERGA04EAV37 EHVX04S18EA6VG / ERGA04EAV37
Heating capacity Nom. kW 4.36 (1), 4.60 (2) 4.36 (1), 4.60 (2)
Cooling capacity Nom. kW 4.86 (1), 4.52 (2) 4.86 (1), 4.52 (2)
Power input Heating Nom. kW 0.830 (1), 1.26 (2) 0.830 (1), 1.26 (2)
  Cooling Nom. kW 0.810 (1), 1.36 (2) 0.810 (1), 1.36 (2)
  Domestic hot water from 10°C to 50°C Nom. kWh 3.01 2.48
Heat up time from 10°C to 50°C hr 1h40min 1h28min
COP 5.23 (1), 3.65 (2) 5.23 (1), 3.65 (2)
EER 5.98 (1), 3.32 (2) 5.98 (1), 3.32 (2)
Domestic hot water heating General Declared load profile   XL L
  Average climate Water heating energy efficiency class   A A
Space heating Average climate water outlet 55°C General SCOP   3.29 3.29
      Seasonal space heating eff. class   A++ A++
  Average climate water outlet 35°C General SCOP   4.96 4.96
      Seasonal space heating eff. class   A+++ A+++
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )