Specifications Table for EHVX-E6V / ERGA04-08EV

EHVX04S23EJ6V / ERGA04EAV3 EHVX04S18EJ6V / ERGA04EAV3 EHVX04S23EA6V / ERGA04EAV3 EHVX04S18EA6V / ERGA04EAV3 EHVX08S18EJ6V / ERGA06EAV3 EHVX08S23EJ6V / ERGA06EAV3 EHVX08S18EA6V / ERGA06EAV3 EHVX08S23EA6V / ERGA06EAV3 EHVX08S18EJ6V / ERGA08EAV3 EHVX08S23EJ6V / ERGA08EAV3 EHVX08S18EA6V / ERGA08EAV3 EHVX08S23EA6V / ERGA08EAV3
Heating capacity Nom. kW 4.30 (1), 4.60 (2) 4.30 (1), 4.60 (2) 4.30 (1), 4.60 (2) 4.30 (1), 4.60 (2) 6.00 (1), 5.90 (2) 6.00 (1), 5.90 (2) 6.00 (1), 5.90 (2) 6.00 (1), 5.90 (2) 7.50 (1), 7.80 (2) 7.50 (1), 7.80 (2) 7.50 (1), 7.80 (2) 7.50 (1), 7.80 (2)
Cooling capacity Nom. kW 4.86 (1), 4.52 (2) 4.86 (1), 4.52 (2) 4.86 (1), 4.52 (2) 4.86 (1), 4.52 (2) 5.96 (1), 5.09 (2) 5.96 (1), 5.09 (2) 5.96 (1), 5.09 (2) 5.96 (1), 5.09 (2) 6.25 (1), 5.44 (2) 6.25 (1), 5.44 (2) 6.25 (1), 5.44 (2) 6.25 (1), 5.44 (2)
Power input Heating Nom. kW 0.850 (1), 1.26 (2) 0.850 (1), 1.26 (2) 0.850 (1), 1.26 (2) 0.850 (1), 1.26 (2) 1.24 (1), 1.69 (2) 1.24 (1), 1.69 (2) 1.24 (1), 1.69 (2) 1.24 (1), 1.69 (2) 1.63 (1), 2.23 (2) 1.63 (1), 2.23 (2) 1.63 (1), 2.23 (2) 1.63 (1), 2.23 (2)
  Cooling Nom. kW 0.810 (1), 1.36 (2) 0.810 (1), 1.36 (2) 0.810 (1), 1.36 (2) 0.810 (1), 1.36 (2) 1.06 (1), 1.55 (2) 1.06 (1), 1.55 (2) 1.06 (1), 1.55 (2) 1.06 (1), 1.55 (2) 1.16 (1), 1.73 (2) 1.16 (1), 1.73 (2) 1.16 (1), 1.73 (2) 1.16 (1), 1.73 (2)
  Domestic hot water from 10°C to 50°C Nom. kWh     3.01 2.48     2.48 3.01     2.48 3.01
Heat up time from 10°C to 50°C hr     1h40min 1h28min     1h28min 1h40min     1h28min 1h40min
COP 5.10 (1), 3.65 (2) 5.10 (1), 3.65 (2) 5.10 (1), 3.65 (2) 5.10 (1), 3.65 (2) 4.85 (1), 3.50 (2) 4.85 (1), 3.50 (2) 4.85 (1), 3.50 (2) 4.85 (1), 3.50 (2) 4.60 (1), 3.50 (2) 4.60 (1), 3.50 (2) 4.60 (1), 3.50 (2) 4.60 (1), 3.50 (2)
EER 5.98 (1), 3.32 (2) 5.98 (1), 3.32 (2) 5.98 (1), 3.32 (2) 5.98 (1), 3.32 (2) 5.61 (1), 3.28 (2) 5.61 (1), 3.28 (2) 5.61 (1), 3.28 (2) 5.61 (1), 3.28 (2) 5.40 (1), 3.14 (2) 5.40 (1), 3.14 (2) 5.40 (1), 3.14 (2) 5.40 (1), 3.14 (2)
Domestic hot water heating General Declared load profile   XL L XL L L XL L XL L XL L XL
  Average climate Water heating energy efficiency class   A+ A+ A+ A+ A+ A+ A+ A+ A+ A+ A+ A+
Space heating Average climate water outlet 55°C General ηs (Seasonal space heating efficiency) %     129 129     128 128     131 131
  Average climate water outlet 35°C General ηs (Seasonal space heating efficiency) %     179 179     178 178     181 181
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
Space heating Average climate water outlet 55°C General SCOP       3.29 3.29     3.28 3.28     3.35 3.35
      Seasonal space heating eff. class       A++ A++     A++ A++     A++ A++
  Average climate water outlet 35°C General SCOP       4.54 4.54     4.52 4.52     4.61 4.61
      Seasonal space heating eff. class       A+++ A+++     A+++ A+++     A+++ A+++