Specifications Table for EHVX-E3V / ERGA04-08EVA

EHVX04S18EA3V / ERGA04EAV3A EHVX04S23EA3V / ERGA04EAV3A EHVX04S18EJ3V / ERGA04EAV3A EHVX04S23EJ3V / ERGA04EAV3A
Heating capacity Nom. kW 4.30 (1), 4.60 (2) 4.30 (1), 4.60 (2) 4.30 (1), 4.60 (2) 4.30 (1), 4.60 (2)
Cooling capacity Nom. kW 4.86 (1), 4.52 (2) 4.86 (1), 4.52 (2) 4.86 (1), 4.52 (2) 4.86 (1), 4.52 (2)
Power input Heating Nom. kW 0.850 (1), 1.26 (2) 0.850 (1), 1.26 (2) 0.850 (1), 1.26 (2) 0.850 (1), 1.26 (2)
  Cooling Nom. kW 0.810 (1), 1.36 (2) 0.810 (1), 1.36 (2) 0.810 (1), 1.36 (2) 0.810 (1), 1.36 (2)
COP 5.10 (1), 3.65 (2) 5.10 (1), 3.65 (2) 5.10 (1), 3.65 (2) 5.10 (1), 3.65 (2)
EER 5.98 (1), 3.32 (2) 5.98 (1), 3.32 (2) 5.98 (1), 3.32 (2) 5.98 (1), 3.32 (2)
Domestic hot water heating General Declared load profile   L XL L XL
  Average climate Water heating energy efficiency class   A+ A+ A+ A+
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )