Specifications Table for EHVX-E3V / ERGA-EV7

EHVX04S23EJ3V / ERGA04EAV37 EHVX04S18EJ3V / ERGA04EAV37 EHVX04S18EA3V / ERGA04EAV37 EHVX04S23EA3V / ERGA04EAV37
Heating capacity Nom. kW 4.36 (1), 4.60 (2) 4.36 (1), 4.60 (2) 4.36 (1), 4.60 (2) 4.36 (1), 4.60 (2)
Cooling capacity Nom. kW 4.86 (1), 4.52 (2) 4.86 (1), 4.52 (2) 4.86 (1), 4.52 (2) 4.86 (1), 4.52 (2)
Power input Heating Nom. kW 0.830 (1), 1.26 (2) 0.830 (1), 1.26 (2) 0.830 (1), 1.26 (2) 0.830 (1), 1.26 (2)
  Cooling Nom. kW 0.810 (1), 1.36 (2) 0.810 (1), 1.36 (2) 0.810 (1), 1.36 (2) 0.810 (1), 1.36 (2)
  Domestic hot water from 10°C to 50°C Nom. kWh 3.01 2.48 2.48 3.01
Heat up time from 10°C to 50°C hr 1h40min 1h28min 1h28min 1h40min
COP 5.23 (1), 3.65 (2) 5.23 (1), 3.65 (2) 5.23 (1), 3.65 (2) 5.23 (1), 3.65 (2)
EER 5.98 (1), 3.32 (2) 5.98 (1), 3.32 (2) 5.98 (1), 3.32 (2) 5.98 (1), 3.32 (2)
Domestic hot water heating General Declared load profile   XL L L XL
  Average climate Water heating energy efficiency class   A A A A
Space heating Average climate water outlet 55°C General SCOP   3.29 3.29 3.29 3.29
      Seasonal space heating eff. class   A++ A++ A++ A++
      ηs (Seasonal space heating efficiency) % 129 129 129 129
  Average climate water outlet 35°C General SCOP   4.96 4.96 4.96 4.96
      ηs (Seasonal space heating efficiency) % 195 195 195 195
      Seasonal space heating eff. class   A+++ A+++ A+++ A+++
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )