Product Features
- A combined stainless steel domestic hot water tank of 180 or 230L and heat pump for easy installation
- Inclusion of all hydraulic components means no third party components are required
- PCB board and hydraulic components are located in the front for easy access
- Small installation footprint of 600x600mm
- Integrated back-up heater choice of 3, 6, 9 kW as well as back-up heater less models are available
Benefits
-
Online controller
Control your indoor unit from any lcoation via smart phone, laptop, pc, tablet or touch screen
Technical details
Documentation






Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.




Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.






Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.



Sorry, we could not find any documents in this category.
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

_D9W(G),EHVX-D3V(G)_EHVX-D6V(G)_D9W(G)_4PEN495244-1C_2018_11_Installation manual_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PEN495244-1B_2017_12_Installation manual_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


Sorry, we could not find any documents in this category.
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PBG495244-1C_2018_11_Installation manual_Bulgarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PBG495244-1B_2017_12_Installation manual_Bulgarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PHR495244-1C_2018_11_Installation manual_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PHR495244-1B_2017_12_Installation manual_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PCS495244-1C_2018_11_Installation manual_Czech.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PCS495244-1B_2017_12_Installation manual_Czech.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PDA495244-1C_2018_11_Installation manual_Danish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PDA495244-1B_2017_12_Installation manual_Danish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PNL495244-1C_2018_11_Installation manual_Dutch.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PNL495244-1B_2017_12_Installation manual_Dutch.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PET495244-1C_2018_11_Installation manual_Estonian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PET495244-1C_2018_10_Installation manual_Estonian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PFI495244-1C_2018_11_Installation manual_Finnish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PFR495244-1C_2018_11_Installation manual_French.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PFR495244-1B_2017_12_Installation manual_French.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PDE495244-1C_2018_11_Installation manual_German.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PDE495244-1B_2017_12_Installation manual_German.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PEL495244-1C_2018_11_Installation manual_Greek.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PEL495244-1B_2017_12_Installation manual_Greek.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PHU495244-1C_2018_11_Installation manual_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PHU495244-1B_2017_12_Installation manual_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PIT495244-1C_2018_11_Installation manual_Italian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PIT495244-1B_2017_12_Installation manual_Italian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PLV495244-1C_2018_11_Installation manual_Latvian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PLV495244-1C_2018_10_Installation manual_Latvian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PLT495244-1C_2018_11_Installation manual_Lithuanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PLT495244-1C_2018_10_Installation manual_Lithuanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PNO495244-1C_2018_11_Installation manual_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PNO495244-1B_2017_12_Installation manual_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PPL495244-1C_2018_11_Installation manual_Polish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PPL495244-1B_2017_12_Installation manual_Polish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PPT495244-1C_2018_11_Installation manual_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PPT495244-1B_2017_12_Installation manual_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PRO495244-1C_2018_11_Installation manual_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PRO495244-1B_2017_12_Installation manual_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PRU495244-1C_2018_11_Installation manual_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PRU495244-1B_2017_12_Installation manual_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PSK495244-1C_2018_11_Installation manual_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PSK495244-1B_2017_12_Installation manual_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PSL495244-1C_2018_11_Installation manual_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PSL495244-1B_2017_12_Installation manual_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PES495244-1C_2018_11_Installation manual_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PES495244-1B_2017_12_Installation manual_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PSV495244-1C_2018_11_Installation manual_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PSV495244-1B_2017_12_Installation manual_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_D9W(G),EHVX-D3V(G)_D6V(G)_D9W(G)_4PTR495244-1C_2018_11_Installation manual_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G)_EHVX-D3V(G),D6V(G),D9W(G)_4PTR495244-1B_2017_12_Installation manual_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PBG495248-1B_2019_06_installer reference guide_Bulgarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PHR495248-1B_2019_06_installer reference guide_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PCS495248-1B_2019_06_installer reference guide_Czech.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PDA495248-1B_2019_06_installer reference guide_Danish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PNL495248-1B_2019_06_installer reference guide_Dutch.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PET495248-1B_2019_06_installer reference guide_Estonian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PFI495248-1B_2019_06_installer reference guide_Finnish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PFR495248-1B_2019_06_installer reference guide_French.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PDE495248-1B_2019_06_installer reference guide_German.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PEL495248-1B_2019_06_installer reference guide_Greek.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PHU495248-1B_2019_06_installer reference guide_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PIT495248-1B_2019_06_installer reference guide_Italian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PLV495248-1B_2019_06_installer reference guide_Latvian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PLT495248-1A_2018_11_installer reference guide_Lithuanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PNO495248-1B_2019_06_installer reference guide_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PPL495248-1B_2019_06_installer reference guide_Polish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PPT495248-1B_2019_06_installer reference guide_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PRO495248-1B_2019_06_installer reference guide_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PRU495248-1B_2019_06_installer reference guide_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PSK495248-1B_2019_06_installer reference guide_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PSL495248-1B_2019_06_installer reference guide_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PES495248-1B_2019_06_installer reference guide_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PSV495248-1B_2019_06_installer reference guide_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PTR495248-1B_2019_06_installer reference guide_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.



Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

































Sorry, we could not find any documents in this category.



Sorry, we could not find any documents in this category.






Sorry, we could not find any documents in this category.















Sorry, we could not find any documents in this category.















Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.