Product Features
- A combined stainless steel domestic hot water tank of 180 or 230L and heat pump for easy installation
- W-LAN Adapter connection
- PCB board and hydraulic components are located in the front for easy access
- Small installation footprint, similar to other household appliances
- Integrated back-up heater choice of 3, 6, 9 kW as well as back-up heater less models are available
Benefits
-
Onecta app (optional)
Control your indoor climate from any location via smartphone or tablet
-
Online controller
Control your indoor unit from any lcoation via smart phone, laptop, pc, tablet or touch screen
Technical details
Documentation
_ERGA04-08EVA_EHVH-UE6V_Installer reference guide_4PEN629090-1B_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PEN629084-2_Operation manual_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PBG629084-1_Operation manual_Bulgarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PHR629084-1_Operation manual_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PCS629084-1_Operation manual_Czech.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PDA629084-1_Operation manual_Danish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PNL629084-1_Operation manual_Dutch.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PET629084-1_Operation manual_Estonian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PFI629084-1_Operation manual_Finnish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PFR629084-1_Operation manual_French.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PDE629084-1_Operation manual_German.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PEL629084-1_Operation manual_Greek.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PHU629084-1_Operation manual_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PIT629084-1_Operation manual_Italian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PLV629084-1_Operation manual_Latvian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PLT629084-1_Operation manual_Lithuanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PNO629084-1_Operation manual_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PPL629084-1_Operation manual_Polish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PPT629084-1_Operation manual_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PRO629084-1_Operation manual_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PRU629084-1_Operation manual_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PSK629084-1_Operation manual_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PSL629084-1_Operation manual_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PES629084-1_Operation manual_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PSV629084-1_Operation manual_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHBX-E6V(9W),EHVH-(U)E6V(9W),EHVX-E3V(6V,9W)_4PTR629084-1_Operation manual_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)



Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.






























Sorry, we could not find any documents in this category.



Sorry, we could not find any documents in this category.



Sorry, we could not find any documents in this category.






Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.















Sorry, we could not find any documents in this category.















Sorry, we could not find any documents in this category.
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PEN629087-1_User reference guide_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PBG629087-1_User reference guide_Bulgarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PHR629087-1_User reference guide_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PCS629087-1_User reference guide_Czech.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PDA629087-1_User reference guide_Danish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PNL629087-1_User reference guide_Dutch.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PET629087-1_User reference guide_Estonian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PFI629087-1_User reference guide_Finnish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PFR629087-1_User reference guide_French.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PDE629087-1_User reference guide_German.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PEL629087-1_User reference guide_Greek.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PHU629087-1_User reference guide_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PIT629087-1_User reference guide_Italian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PLV629087-1_User reference guide_Latvian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PLT629087-1_User reference guide_Lithuanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PNO629087-1_User reference guide_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PPL629087-1_User reference guide_Polish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PPT629087-1_User reference guide_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PRO629087-1_User reference guide_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PRU629087-1_User reference guide_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PSK629087-1_User reference guide_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PSL629087-1_User reference guide_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PES629087-1_User reference guide_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PSV629087-1_User reference guide_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-E6V(9W),EHVH-E6V(9W),EHVH-UE6V,EHVX-E3V(6V,9W)_4PTR629087-1_User reference guide_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

-E(6V_9W)_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_EHVZ-E(6V_9W)_Addendum book for optional equipment_4P629082-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
