Product Features
- A combined stainless steel domestic hot water tank of 180 or 230L and heat pump for easy installation
- Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge
- Outdoor unit extracts heat from the outdoor air, even at -25°C
- W-LAN Adapter connection
- PCB board and hydraulic components are located in the front for easy access
- Small installation footprint, similar to other household appliances
- Integrated back-up heater choice of 3, 6, 9 kW as well as back-up heater less models are available
- WLAN cartridge included
Benefits
-
Guaranteed operation down to -25°C
Daikin units are suitable for all climates, even withstanding severe winter conditions with an operation range down to -25°C
-
Onecta app (optional)
Control your indoor climate from any location via smartphone or tablet
-
Online controller
Control your indoor unit from any lcoation via smart phone, laptop, pc, tablet or touch screen
Technical details
Documentation

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PEN629086-1B_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PEN629086-1A_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PEN629086-1_Installer reference guide_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PBG629086-1B_Bulgarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PBG629086-1A_Bulgarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PBG629086-1_Installer reference guide_Bulgarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PHR629086-1B_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PHR629086-1A_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PHR629086-1_Installer reference guide_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PCS629086-1B_Czech.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PCS629086-1A_Czech.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PCS629086-1_Installer reference guide_Czech.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PDA629086-1B_Danish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PDA629086-1A_Danish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PNL629086-1B_Dutch.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PNL629086-1A_Dutch.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PNL629086-1_Installer reference guide_Dutch.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PET629086-1B_Estonian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PET629086-1A_Estonian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PET629086-1_Installer reference guide_Estonian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PFI629086-1B_Finnish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PFI629086-1A_Finnish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PFR629086-1B_French.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PFR629086-1A_French.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PFR629086-1_Installer reference guide_French.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PDE629086-1B_German.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PDE629086-1A_German.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_Installer reference guide_4PDE629086-1_German.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PEL629086-1B_Greek.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PEL629086-1A_Greek.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PHU629086-1B_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PHU629086-1A_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PHU629086-1_Installer reference guide_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PIT629086-1B_Italian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PIT629086-1A_Italian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PIT629086-1_Installer reference guide_Italian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PLV629086-1B_Latvian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PLV629086-1A_Latvian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PLV629086-1_Installer reference guide_Latvian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PLT629086-1B_Lithuanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PLT629086-1A_Lithuanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PLT629086-1_Installer reference guide_Lithuanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PNO629086-1B_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PNO629086-1A_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PNO629086-1_Installer reference guide_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PPL629086-1B_Polish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PPL629086-1A_Polish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PPL629086-1_Installer reference guide_Polish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PPT629086-1B_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PPT629086-1A_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PPT629086-1_Installer reference guide_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PRO629086-1B_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PRO629086-1A_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PRO629086-1_Installer reference guide_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PRU629086-1B_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PRU629086-1A_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PRU629086-1_Installer reference guide_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PSK629086-1B_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PSK629086-1A_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PSK629086-1_Installer reference guide_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PSL629086-1B_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PSL629086-1A_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PSL629086-1_Installer reference guide_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PES629086-1B_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PES629086-1A_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PES629086-1_Installer reference guide_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PSV629086-1B_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PSV629086-1A_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PSV629086-1_Installer reference guide_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PTR629086-1B_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PTR629086-1A_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,EHVX-E3V(6V,9W)(G),ERGA04-08EV(A)_4PTR629086-1_Installer reference guide_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_ERGA04-08EVA_EHVH-E(6V_9W)_EHVX-E(3V_6V_6VG_9W)_Installer reference guide_4PUK629086-1B_Ukrainian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EHVX-E(3V_6V_6VG_9W)_ERGA-EV_ERGA06-08EVH_ERGA04-08EVA_Installer reference guide_4PUK629086-1A_Ukrainian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)