|
EHVH08S23DJ9W7 / ERGA06DAV3 |
EHVH08S18DA9W7 / ERGA06DAV3 |
EHVH08S23DA9W7 / ERGA06DAV3 |
EHVH08S18DA9W / ERGA06DAV3 |
EHVH08S18DJ9W / ERGA06DAV3 |
EHVH08S23DA9W / ERGA06DAV3 |
EHVH08S23DJ9W / ERGA06DAV3 |
EHVH08S23DJ9W7 / ERGA08DAV3 |
EHVH08S18DA9W7 / ERGA08DAV3 |
EHVH08S23DA9W7 / ERGA08DAV3 |
EHVH08S18DA9W / ERGA08DAV3 |
EHVH08S18DJ9W / ERGA08DAV3 |
EHVH08S23DA9W / ERGA08DAV3 |
EHVH08S23DJ9W / ERGA08DAV3 |
Heating capacity |
Nom. |
kW |
6.00 (1), 5.90 (2) |
6.00 (1), 5.90 (2) |
6.00 (1), 5.90 (2) |
6.00 (1), 5.90 (2) |
6.00 (1), 5.90 (2) |
6.00 (1), 5.90 (2) |
6.00 (1), 5.90 (2) |
7.50 (1), 7.80 (2) |
7.50 (1), 7.80 (2) |
7.50 (1), 7.80 (2) |
7.50 (1), 7.80 (2) |
7.50 (1), 7.80 (2) |
7.50 (1), 7.80 (2) |
7.50 (1), 7.80 (2) |
Power input |
Heating |
Nom. |
kW |
1.24 (1), 1.69 (2) |
1.24 (1), 1.69 (2) |
1.24 (1), 1.69 (2) |
1.24 (1), 1.69 (2) |
1.24 (1), 1.69 (2) |
1.24 (1), 1.69 (2) |
1.24 (1), 1.69 (2) |
1.63 (1), 2.23 (2) |
1.63 (1), 2.23 (2) |
1.63 (1), 2.23 (2) |
1.63 (1), 2.23 (2) |
1.63 (1), 2.23 (2) |
1.63 (1), 2.23 (2) |
1.63 (1), 2.23 (2) |
COP |
4.85 (1), 3.50 (2) |
4.85 (1), 3.50 (2) |
4.85 (1), 3.50 (2) |
4.85 (1), 3.50 (2) |
4.85 (1), 3.50 (2) |
4.85 (1), 3.50 (2) |
4.85 (1), 3.50 (2) |
4.60 (1), 3.50 (2) |
4.60 (1), 3.50 (2) |
4.60 (1), 3.50 (2) |
4.60 (1), 3.50 (2) |
4.60 (1), 3.50 (2) |
4.60 (1), 3.50 (2) |
4.60 (1), 3.50 (2) |
Domestic hot water heating |
General |
Declared load profile |
|
XL |
L |
XL |
L |
L |
XL |
XL |
XL |
L |
XL |
L |
L |
XL |
XL |
|
Average climate |
Water heating energy efficiency class |
|
A+ |
A+ |
A+ |
A+ |
A+ |
A+ |
A+ |
A+ |
A+ |
A+ |
A+ |
A+ |
A+ |
A+ |
Notes |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
|
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |