Specifications Table for EHVH-CBV / ERLQ-CW1

EHVH11S26CBV / ERLQ011CAW1 EHVH16S26CBV / ERLQ014CAW1 EHVH16S26CBV / ERLQ016CAW1
Heating capacity Nom. kW 11.2 (1), 11.0 (2) 14.5 (1), 13.6 (2) 16.0 (1), 15.2 (2)
  Max. kW 8.60 (3), 8.60 (4) 10.6 (3), 10.8 (4) 11.4 (3), 10.9 (4)
Power input Heating Nom. kW 2.43 (1), 3.10 (2) 3.37 (1), 4.10 (2) 3.76 (1), 4.66 (2)
    Max. kW 3.13 (3), 4.10 (4) 4.00 (3), 5.19 (4) 4.32 (3), 5.22 (4)
COP 4.60 (1), 2.75 (3), 3.55 (2), 2.10 (4) 4.30 (1), 2.65 (3), 3.32 (2), 2.08 (4) 4.25 (1), 2.64 (3), 3.26 (2), 2.09 (4)
Domestic hot water heating General Declared load profile   XL XL XL
  Average climate Water heating energy efficiency class   A A A
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C (3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C (3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C
  (4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C (4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C (4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C
  (5) - Tamb 35°C - LWE 7°C (DT=5°C) (5) - Tamb 35°C - LWE 7°C (DT=5°C) (5) - Tamb 35°C - LWE 7°C (DT=5°C)
  (6) - Tamb 35°C - LWE 18°C (DT=5°C) (6) - Tamb 35°C - LWE 18°C (DT=5°C) (6) - Tamb 35°C - LWE 18°C (DT=5°C)
  (7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
  (8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)