|
EHVH11SU26CB6W / ERHQ011BAV3 |
EHVH16SU26CB6W / ERHQ014BAV3 |
EHVH16SU26CB6W / ERHQ016BAV3 |
Heating capacity |
Nom. |
kW |
11.2 (1), 10.3 (2) |
14.0 (1), 13.1 (2) |
16.0 (1), 15.2 (2) |
Power input |
Heating |
Nom. |
kW |
2.55 (1), 3.17 (2) |
3.26 (1), 4.04 (2) |
3.92 (1), 4.75 (2) |
COP |
4.39 (1), 3.25 (2) |
4.29 (1), 3.24 (2) |
4.08 (1), 3.20 (2) |
Domestic hot water heating |
General |
Declared load profile |
|
XL |
XL |
XL |
|
Average climate |
Water heating energy efficiency class |
|
A |
A |
A |
Notes |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
|
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
|
(3) - Tamb 35°C - LWE 7°C (DT=5°C) |
(3) - Tamb 35°C - LWE 7°C (DT=5°C) |
(3) - Tamb 35°C - LWE 7°C (DT=5°C) |
|
(4) - Tamb 35°C - LWE 18°C (DT=5°C) |
(4) - Tamb 35°C - LWE 18°C (DT=5°C) |
(4) - Tamb 35°C - LWE 18°C (DT=5°C) |
|
(5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
|
(6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |