Specifications Table for EHVH-CB / ERLQ-CW1

EHVH11S18CB3V / ERLQ011CAW1 EHVH11S26CB9W / ERLQ011CAW1 EHVH16S18CB3V / ERLQ014CAW1 EHVH16S26CB9W / ERLQ014CAW1 EHVH16S18CB3V / ERLQ016CAW1 EHVH16S26CB9W / ERLQ016CAW1
Heating capacity Nom. kW 11.2 (1), 11.0 (2) 11.2 (1), 11.0 (2) 14.5 (1), 13.6 (2) 14.5 (1), 13.6 (2) 16.0 (1), 15.2 (2) 16.0 (1), 15.2 (2)
  Max. kW 8.60 (3), 8.60 (4) 8.60 (3), 8.60 (4) 10.6 (3), 10.8 (4) 10.6 (3), 10.8 (4) 11.4 (3), 10.9 (4) 11.4 (3), 10.9 (4)
Power input Heating Nom. kW 2.43 (1), 3.10 (2) 2.43 (1), 3.10 (2) 3.37 (1), 4.10 (2) 3.37 (1), 4.10 (2) 3.76 (1), 4.66 (2) 3.76 (1), 4.66 (2)
    Max. kW 3.13 (3), 4.10 (4) 3.13 (3), 4.10 (4) 4.00 (3), 5.19 (4) 4.00 (3), 5.19 (4) 4.32 (3), 5.22 (4) 4.32 (3), 5.22 (4)
COP 4.60 (1), 2.75 (3), 3.55 (2), 2.10 (4) 4.60 (1), 2.75 (3), 3.55 (2), 2.10 (4) 4.30 (1), 2.65 (3), 3.32 (2), 2.08 (4) 4.30 (1), 2.65 (3), 3.32 (2), 2.08 (4) 4.25 (1), 2.64 (3), 3.26 (2), 2.09 (4) 4.25 (1), 2.64 (3), 3.26 (2), 2.09 (4)
Domestic hot water heating General Declared load profile   L XL L XL L XL
  Average climate Water heating energy efficiency class   A A A A A A
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C (3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C (3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C (3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C (3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C (3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C
  (4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C (4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C (4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C (4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C (4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C (4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C
  (5) - Tamb 35°C - LWE 7°C (DT=5°C) (5) - Tamb 35°C - LWE 7°C (DT=5°C) (5) - Tamb 35°C - LWE 7°C (DT=5°C) (5) - Tamb 35°C - LWE 7°C (DT=5°C) (5) - Tamb 35°C - LWE 7°C (DT=5°C) (5) - Tamb 35°C - LWE 7°C (DT=5°C)
  (6) - Tamb 35°C - LWE 18°C (DT=5°C) (6) - Tamb 35°C - LWE 18°C (DT=5°C) (6) - Tamb 35°C - LWE 18°C (DT=5°C) (6) - Tamb 35°C - LWE 18°C (DT=5°C) (6) - Tamb 35°C - LWE 18°C (DT=5°C) (6) - Tamb 35°C - LWE 18°C (DT=5°C)
  (7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
  (8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)