Specifications Table for EHVH-CB / ERLQ-CV3

EHVH04S18CB3V / ERLQ004CAV3 EHVH08S26CB9W / ERLQ006CAV3 EHVH08S18CB3V / ERLQ006CAV3 EHVH08S18CB3V / ERLQ008CAV3 EHVH08S26CB9W / ERLQ008CAV3 EHVH11S18CB3V / ERLQ011CAV3 EHVH11S26CB9W / ERLQ011CAV3 EHVH16S18CB3V / ERLQ014CAV3 EHVH16S26CB9W / ERLQ014CAV3 EHVH16S18CB3V / ERLQ016CAV3 EHVH16S26CB9W / ERLQ016CAV3
Heating capacity Min. kW 1.80 (1) 1.80 (1) 1.80 (1) 1.80 (1) 1.80 (1)            
  Nom. kW 4.40 (1), 4.03 (2) 6.00 (1), 5.67 (2) 6.00 (1), 5.67 (2) 7.40 (1), 6.89 (2) 7.40 (1), 6.89 (2) 11.2 (1), 11.0 (2) 11.2 (1), 11.0 (2) 14.5 (1), 13.6 (2) 14.5 (1), 13.6 (2) 16.0 (1), 15.2 (2) 16.0 (1), 15.2 (2)
  Max. kW 5.12 (1), 4.90 (2) 8.35 (1), 7.95 (2) 8.35 (1), 7.95 (2) 10.0 (1), 9.53 (2) 10.0 (1), 9.53 (2) 8.60 (3), 8.60 (4) 8.60 (3), 8.60 (4) 10.6 (3), 10.8 (4) 10.6 (3), 10.8 (4) 11.4 (3), 10.9 (4) 11.4 (3), 10.9 (4)
Power input Heating Nom. kW 0.870 (1), 1.13 (2) 1.27 (1), 1.59 (2) 1.27 (1), 1.59 (2) 1.66 (1), 2.01 (2) 1.66 (1), 2.01 (2) 2.43 (1), 3.10 (2) 2.43 (1), 3.10 (2) 3.37 (1), 4.10 (2) 3.37 (1), 4.10 (2) 3.76 (1), 4.66 (2) 3.76 (1), 4.66 (2)
    Max. kW           3.13 (3), 4.10 (4) 3.13 (3), 4.10 (4) 4.00 (3), 5.19 (4) 4.00 (3), 5.19 (4) 4.32 (3), 5.22 (4) 4.32 (3), 5.22 (4)
COP 5.04 (1), 3.58 (2) 4.74 (1), 3.56 (2) 4.74 (1), 3.56 (2) 4.45 (1), 3.42 (2) 4.45 (1), 3.42 (2) 4.60 (1), 2.75 (3), 3.55 (2), 2.10 (4) 4.60 (1), 2.75 (3), 3.55 (2), 2.10 (4) 4.30 (1), 2.65 (3), 3.32 (2), 2.08 (4) 4.30 (1), 2.65 (3), 3.32 (2), 2.08 (4) 4.25 (1), 2.64 (3), 3.26 (2), 2.09 (4) 4.25 (1), 2.64 (3), 3.26 (2), 2.09 (4)
Domestic hot water heating General Declared load profile   L XL L L XL L XL L XL L XL
  Average climate Water heating energy efficiency class   A A A A A A A A A A A
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (3) - Tamb 35°C - LWE 7°C (DT=5°C) (3) - Tamb 35°C - LWE 7°C (DT=5°C) (3) - Tamb 35°C - LWE 7°C (DT=5°C) (3) - Tamb 35°C - LWE 7°C (DT=5°C) (3) - Tamb 35°C - LWE 7°C (DT=5°C) (3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C (3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C (3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C (3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C (3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C (3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C
  (4) - Tamb 35°C - LWE 18°C (DT=5°C) (4) - Tamb 35°C - LWE 18°C (DT=5°C) (4) - Tamb 35°C - LWE 18°C (DT=5°C) (4) - Tamb 35°C - LWE 18°C (DT=5°C) (4) - Tamb 35°C - LWE 18°C (DT=5°C) (4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C (4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C (4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C (4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C (4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C (4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C
  (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (5) - Tamb 35°C - LWE 7°C (DT=5°C) (5) - Tamb 35°C - LWE 7°C (DT=5°C) (5) - Tamb 35°C - LWE 7°C (DT=5°C) (5) - Tamb 35°C - LWE 7°C (DT=5°C) (5) - Tamb 35°C - LWE 7°C (DT=5°C) (5) - Tamb 35°C - LWE 7°C (DT=5°C)
  (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (6) - Tamb 35°C - LWE 18°C (DT=5°C) (6) - Tamb 35°C - LWE 18°C (DT=5°C) (6) - Tamb 35°C - LWE 18°C (DT=5°C) (6) - Tamb 35°C - LWE 18°C (DT=5°C) (6) - Tamb 35°C - LWE 18°C (DT=5°C) (6) - Tamb 35°C - LWE 18°C (DT=5°C)
            (7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
            (8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)