Specifications Table for EHSXB-D3 / ERGA-EV7

EHSXB04P30DA3 / ERGA04EAV37 EHSXB04P50DA3 / ERGA04EAV37
Indoor unit EHSXB04P30DA3 EHSXB04P50DA3
Heating capacity Nom. kW 4.36 (1), 4.60 (2) 4.36 (1), 4.60 (2)
Cooling capacity Nom. kW 4.86 (1), 4.52 (2) 4.86 (1), 4.52 (2)
Power input Heating Nom. kW 0.830 (1), 1.26 (2) 0.830 (1), 1.26 (2)
  Cooling Nom. kW 0.810 (1), 1.36 (2) 0.810 (1), 1.36 (2)
COP 5.23 (1), 3.65 (2) 5.23 (1), 3.65 (2)
EER 5.98 (1), 3.32 (2) 5.98 (1), 3.32 (2)
Domestic hot water heating General Declared load profile   L XL
  Average climate Water heating energy efficiency class   A+ A
Space heating Average climate water outlet 55°C General SCOP   3.29 3.29
      Seasonal space heating eff. class   A++ A++
      ηs (Seasonal space heating efficiency) % 129 129
  Average climate water outlet 35°C General SCOP   4.96 4.96
      ηs (Seasonal space heating efficiency) % 195 195
      Seasonal space heating eff. class   A+++ A+++
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )