Specifications Table for EHSXB-D / ERGA04-08DV

EHSXB04P30DA / ERGA04DAV3 EHSXB04P50DA / ERGA04DAV3 EHSXB04P50DA7 / ERGA04DAV3 EHSXB08P50DA / ERGA06DAV3 EHSXB08P30DA / ERGA06DAV3 EHSXB08P50DA7 / ERGA06DAV3 EHSXB08P30DA / ERGA08DAV3 EHSXB08P50DA / ERGA08DAV3 EHSXB08P50DA7 / ERGA08DAV3
Indoor unit EHSXB04P30D EHSXB04P50D EHSXB04P50DA7 EHSXB08P50D EHSXB08P30D EHSXB08P50DA7 EHSXB08P30D EHSXB08P50D EHSXB08P50DA7
Heating capacity Nom. kW 4.30 (1), 4.60 (2) 4.30 (1), 4.60 (2) 4.30 (1), 4.60 (2) 6.00 (1), 5.90 (2) 6.00 (1), 5.90 (2) 6.00 (1), 5.90 (2) 7.50 (1), 7.80 (2) 7.50 (1), 7.80 (2) 7.50 (1), 7.80 (2)
Cooling capacity Nom. kW 5.56 (1), 4.37 (2) 5.56 (1), 4.37 (2) 4.86 (1), 4.52 (2) 5.96 (1), 4.87 (2) 5.96 (1), 4.87 (2) 5.96 (1), 5.09 (2) 6.25 (1), 5.35 (2) 6.25 (1), 5.35 (2) 6.25 (1), 5.44 (2)
Power input Heating Nom. kW 0.850 (1), 1.26 (2) 0.850 (1), 1.26 (2) 0.840 (1), 1.26 (2) 1.24 (1), 1.69 (2) 1.24 (1), 1.69 (2) 1.24 (1), 1.69 (2) 1.63 (1), 2.23 (2) 1.63 (1), 2.23 (2) 1.63 (1), 2.23 (2)
  Cooling Nom. kW 0.940 (1), 1.14 (2) 0.940 (1), 1.14 (2) 0.810 (1), 1.36 (2) 1.06 (1), 1.33 (2) 1.06 (1), 1.33 (2) 1.06 (1), 1.55 (2) 1.16 (1), 1.51 (2) 1.16 (1), 1.51 (2) 1.16 (1), 1.73 (2)
COP 5.10 (1), 3.65 (2) 5.10 (1), 3.65 (2) 5.10 (1), 3.65 (2) 4.85 (1), 3.50 (2) 4.85 (1), 3.50 (2) 4.85 (1), 3.50 (2) 4.60 (1), 3.50 (2) 4.60 (1), 3.50 (2) 4.60 (1), 3.50 (2)
EER 5.94 (1), 3.84 (2) 5.94 (1), 3.84 (2) 5.98 (1), 3.32 (2) 5.61 (1), 3.67 (2) 5.61 (1), 3.67 (2) 5.61 (1), 3.28 (2) 5.40 (1), 3.54 (2) 5.40 (1), 3.54 (2) 5.40 (1), 3.14 (2)
Domestic hot water heating General Declared load profile   L XL XL XL L XL L XL XL
  Average climate Water heating energy efficiency class   A A A A A A A A A
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )