Specifications Table for EHSX-B / ERLQ-CV3

EHSX04P30BA / ERLQ004CAV3 EHSX04P30BB / ERLQ004CAV3 EHSX08P50BA / ERLQ006CAV3 EHSX08P30BA / ERLQ006CAV3 EHSX08P30BB / ERLQ006CAV3 EHSX08P50BB / ERLQ006CAV3 EHSX08P30BA / ERLQ008CAV3 EHSX08P50BA / ERLQ008CAV3 EHSX08P50BB / ERLQ008CAV3 EHSX08P30BB / ERLQ008CAV3 EHSX16P50BA / ERLQ011CAV3 EHSX16P50BB / ERLQ011CAV3 EHSX16P50BA / ERLQ014CAV3 EHSX16P50BB / ERLQ014CAV3 EHSX16P50BA / ERLQ016CAV3 EHSX16P50BB / ERLQ016CAV3
Indoor unit EHSX04P30BA EHSX04P30BA EHSX08P50BA EHSX08P30BA EHSX08P30BA EHSX08P50BA EHSX08P30BA EHSX08P50BA EHSX08P50BA EHSX08P30BA EHSX16P50BA EHSX16P50BA EHSX16P50BA EHSX16P50BA EHSX16P50BA EHSX16P50BA
Heating capacity Min. kW 1.80 (1), 1.81 (2) 1.80 (1), 1.81 (2) 1.80 (1), 1.81 (2) 1.80 (1), 1.81 (2) 1.80 (1), 1.81 (2) 1.80 (1), 1.81 (2) 1.80 (1), 1.81 (2) 1.80 (1), 1.81 (2) 1.80 (1), 1.81 (2) 1.80 (1), 1.81 (2)            
  Nom. kW 4.26 (3), 3.47 (4), 4.53 (1), 3.98 (2) 4.26 (3), 3.47 (4), 4.53 (1), 3.98 (2) 5.14 (3), 4.60 (4), 6.06 (1), 5.78 (2) 5.14 (3), 4.60 (4), 6.06 (1), 5.78 (2) 5.14 (3), 4.60 (4), 6.06 (1), 5.78 (2) 5.14 (3), 4.60 (4), 6.06 (1), 5.78 (2) 5.53 (3), 5.51 (4), 7.78 (1), 7.27 (2) 5.53 (3), 5.51 (4), 7.78 (1), 7.27 (2) 5.53 (3), 5.51 (4), 7.78 (1), 7.27 (2) 5.53 (3), 5.51 (4), 7.78 (1), 7.27 (2) 5.95 (3), 7.74 (4), 11.80 (1), 10.40 (2) 5.95 (3), 7.74 (4), 11.80 (1), 10.40 (2) 14.81 (5), 13.73 (6), 8.28 (3), 9.57 (4) 14.81 (5), 13.73 (6), 8.28 (3), 9.57 (4) 15.34 (5), 14.86 (6), 8.04 (3), 10.05 (4) 15.34 (5), 14.86 (6), 8.04 (3), 10.05 (4)
  Max. kW 4.90 (1), 5.12 (2) 4.90 (1), 5.12 (2) 8.35 (1), 7.95 (2) 8.35 (1), 7.95 (2) 8.35 (1), 7.95 (2) 8.35 (1), 7.95 (2) 10.02 (1), 9.53 (2) 10.02 (1), 9.53 (2) 10.02 (1), 9.53 (2) 10.02 (1), 9.53 (2) 11.38 (1), 11.00 (2) 11.38 (1), 11.00 (2) 14.55 (1), 13.59 (2) 14.55 (1), 13.59 (2) 16.10 (1), 15.22 (2) 16.10 (1), 15.22 (2)
Cooling capacity Min. kW 2.0 (5), 2.1 (6) 2.0 (5), 2.1 (6) 2.5 (5), 2.6 (6) 2.5 (5), 2.6 (6) 2.5 (5), 2.6 (6) 2.5 (5), 2.6 (6) 2.5 (5), 2.6 (6) 2.5 (5), 2.6 (6) 2.5 (5), 2.6 (6) 2.5 (5), 2.6 (6) 2.5 (5), 2.6 (6) 2.5 (5), 2.6 (6) 2.5 (5), 2.6 (6) 2.5 (5), 2.6 (6)    
  Nom. kW 4.4 (5), 4.0 (6) 4.4 (5), 4.0 (6) 5.2 (5), 4.6 (6) 5.2 (5), 4.6 (6) 5.2 (5), 4.6 (6) 5.2 (5), 4.6 (6) 5.2 (5), 4.6 (6) 5.2 (5), 4.6 (6) 5.2 (5), 4.6 (6) 5.2 (5), 4.6 (6) 10.6 (5), 11.7 (6) 10.6 (5), 11.7 (6) 10.6 (5), 11.7 (6) 10.6 (5), 11.7 (6) 10.6 (5), 11.7 (6) 10.6 (5), 11.7 (6)
  Max. kW 5.9 (5), 4.5 (6) 5.9 (5), 4.5 (6) 7.3 (5), 5.5 (6) 7.3 (5), 5.5 (6) 7.3 (5), 5.5 (6) 7.3 (5), 5.5 (6) 8.4 (5), 6.4 (6) 8.4 (5), 6.4 (6) 8.4 (5), 6.4 (6) 8.4 (5), 6.4 (6) 15.1 (5), 11.7 (6) 15.1 (5), 11.7 (6) 16.1 (5), 12.6 (6) 16.1 (5), 12.6 (6) 16.8 (5), 13.1 (6) 16.8 (5), 13.1 (6)
Power input Heating Nom. kW 0.87 (5), 1.04 (6), 1.49 (3), 0.85 (4) 0.87 (5), 1.04 (6), 1.49 (3), 0.85 (4) 1.30 (5), 1.58 (6), 1.88 (3), 1.26 (4) 1.30 (5), 1.58 (6), 1.88 (3), 1.26 (4) 1.30 (5), 1.58 (6), 1.88 (3), 1.26 (4) 1.30 (5), 1.58 (6), 1.88 (3), 1.26 (4) 1.69 (5), 2.04 (6), 1.98 (3), 1.56 (4) 1.69 (5), 2.04 (6), 1.98 (3), 1.56 (4) 1.69 (5), 2.04 (6), 1.98 (3), 1.56 (4) 1.69 (5), 2.04 (6), 1.98 (3), 1.56 (4) 2.57 (5), 3.13 (6), 2.43 (3), 2.35 (4) 2.57 (5), 3.13 (6), 2.43 (3), 2.35 (4) 3.42 (5), 4.07 (6), 3.17 (3), 2.93 (4) 3.42 (5), 4.07 (6), 3.17 (3), 2.93 (4) 3.42 (5), 4.07 (6), 3.17 (3), 2.93 (4) 3.42 (5), 4.07 (6), 3.17 (3), 2.93 (4)
    Max. kW 1.12 (5), 1.44 (6) 1.12 (5), 1.44 (6) 1.99 (5), 2.32 (6) 1.99 (5), 2.32 (6) 1.99 (5), 2.32 (6) 1.99 (5), 2.32 (6) 2.54 (5), 2.96 (6) 2.54 (5), 2.96 (6) 2.54 (5), 2.96 (6) 2.54 (5), 2.96 (6) 2.64 (5), 3.25 (6) 2.64 (5), 3.25 (6) 3.43 (5), 4.22 (6) 3.43 (5), 4.22 (6) 3.83 (5), 4.71 (6) 3.83 (5), 4.71 (6)
  Cooling Nom. kW 1.05 (5), 1.41 (6) 1.05 (5), 1.41 (6) 1.43 (5), 1.85 (6) 1.43 (5), 1.85 (6) 1.43 (5), 1.85 (6) 1.43 (5), 1.85 (6) 1.43 (5), 1.85 (6) 1.43 (5), 1.85 (6) 1.43 (5), 1.85 (6) 1.43 (5), 1.85 (6) 2.72 (5), 4.30 (6) 2.72 (5), 4.30 (6) 2.72 (5), 4.30 (6) 2.72 (5), 4.30 (6) 2.72 (5), 4.30 (6) 2.72 (5), 4.30 (6)
    Max. kW 1.86 (5), 2.04 (6) 1.86 (5), 2.04 (6) 2.27 (5), 2.51 (6) 2.27 (5), 2.51 (6) 2.27 (5), 2.51 (6) 2.27 (5), 2.51 (6) 2.89 (5), 3.20 (6) 2.89 (5), 3.20 (6) 2.89 (5), 3.20 (6) 2.89 (5), 3.20 (6) 4.53 (5), 4.31 (6) 4.53 (5), 4.31 (6) 5.42 (5), 5.09 (6) 5.42 (5), 5.09 (6) 6.15 (5), 5.74 (6) 6.15 (5), 5.74 (6)
COP 5.23 (5), 3.84 (6), 2.85 (3), 4.07 (4) 5.23 (5), 3.84 (6), 2.85 (3), 4.07 (4) 4.65 (5), 3.66 (6), 2.73 (3), 3.64 (4) 4.65 (5), 3.66 (6), 2.73 (3), 3.64 (4) 4.65 (5), 3.66 (6), 2.73 (3), 3.64 (4) 4.65 (5), 3.66 (6), 2.73 (3), 3.64 (4) 4.60 (5), 3.57 (6), 2.78 (3), 3.54 (4) 4.60 (5), 3.57 (6), 2.78 (3), 3.54 (4) 4.60 (5), 3.57 (6), 2.78 (3), 3.54 (4) 4.60 (5), 3.57 (6), 2.78 (3), 3.54 (4) 4.38 (5), 3.32 (6), 2.45 (3), 3.29 (4) 4.38 (5), 3.32 (6), 2.45 (3), 3.29 (4) 4.27 (5), 3.34 (6), 2.58 (3), 3.22 (4) 4.27 (5), 3.34 (6), 2.58 (3), 3.22 (4) 4.10 (5), 3.22 (6), 2.44 (3), 3.15 (4) 4.10 (5), 3.22 (6), 2.44 (3), 3.15 (4)
EER 4.21 (5), 2.85 (6) 4.21 (5), 2.85 (6) 3.65 (5), 2.51 (6) 3.65 (5), 2.51 (6) 3.65 (5), 2.51 (6) 3.65 (5), 2.51 (6) 3.65 (5), 2.51 (6) 3.65 (5), 2.51 (6) 3.65 (5), 2.51 (6) 3.65 (5), 2.51 (6) 3.90 (5), 2.72 (6) 3.90 (5), 2.72 (6) 3.90 (5), 2.72 (6) 3.90 (5), 2.72 (6) 3.90 (5), 2.72 (6) 3.90 (5), 2.72 (6)
Domestic hot water heating General Declared load profile   L L XL L L XL L XL XL L XL XL XL XL XL XL
  Average climate Water heating energy efficiency class   A A A A A A A A A A A A A A A A
Notes (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB
  (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB
  (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB
  (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB
  (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C)
  (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C)
  (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
  (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)