Specifications Table for EHSHB-D3 / ERGA04-08EV

EHSHB04P30DA3 / ERGA04EAV3 EHSHB08P30DA3 / ERGA06EAV3 EHSHB08P50DA3 / ERGA06EAV3 EHSHB08P30DA3 / ERGA08EAV3 EHSHB08P50DA3 / ERGA08EAV3
Indoor unit EHSHB04P30DA3 EHSHB08P30DA3 EHSHB08P50DA3 EHSHB08P30DA3 EHSHB08P50DA3
Heating capacity Nom. kW 4.30 (1), 4.60 (2) 6.00 (1), 5.90 (2) 6.00 (1), 5.90 (2) 7.50 (1), 7.80 (2) 7.50 (1), 7.80 (2)
Power input Heating Nom. kW 0.840 (1), 1.26 (2) 1.24 (1), 1.69 (2) 1.24 (1), 1.69 (2) 1.63 (1), 2.23 (2) 1.63 (1), 2.23 (2)
COP 5.10 (1), 3.65 (2) 4.85 (1), 3.50 (2) 4.85 (1), 3.50 (2) 4.60 (1), 3.50 (2) 4.60 (1), 3.50 (2)
Domestic hot water heating General Declared load profile   L L XL L XL
  Average climate Water heating energy efficiency class   A+ A+ A A+ A
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )