Product Features
- Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge
- Integrated solar unit, offering top comfort in heating and hot water
- Maximum use of renewable energy: uses heat pump technology for heating and solar support for space heating and domestic hot water production
- Outdoor unit extracts heat from the outdoor air, even at -25°C
- Fresh water principle: hygienic water, with no need for thermal legionella disinfection
- W-LAN Adapter connection
- Maintenance-free tank: no corrosion, anode, scale or lime deposits, and no loss of water through safety valve
- Bivalent system: combinable with a secondary heat source
- Intelligent Heat Store management: continuous heating during defrost mode, and use of stored heat for space heating
- Heat loss is reduced to a minimum thanks to the high quality insulation
- App control possible for managing heating and hot water operation
Benefits
-
Daikin Residential Controller
Control your indoor climate from any location via smartphone or tablet
-
Fresh hot water
The structure of thermal store ensures optimal water hygiene and eliminates the risk of bacteria and legionella. Rest assured that your hot water is fresh and safe.
-
Guaranteed operation down to -25°C
Daikin units are suitable for all climates, even withstanding severe winter conditions with an operation range down to -25°C
-
Online controller
Control your indoor unit from any lcoation via smart phone, laptop, pc, tablet or touch screen
-
Solar ready
Take advantage of solar power. Easily connect your hot water storage to solar collectors on your roof.
Technical details
Documentation
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.