|
EHSHB04P30DA3 / ERGA04EAV37 |
Indoor unit |
EHSHB04P30DA3 |
Heating capacity |
Nom. |
kW |
4.36 (1), 4.60 (2) |
Power input |
Heating |
Nom. |
kW |
0.830 (1), 1.26 (2) |
COP |
5.23 (1), 3.65 (2) |
Domestic hot water heating |
General |
Declared load profile |
|
L |
|
Average climate |
Water heating energy efficiency class |
|
A+ |
Space heating |
Average climate water outlet 55°C |
General |
SCOP |
|
3.26 |
|
|
|
Seasonal space heating eff. class |
|
A++ |
|
|
|
ηs (Seasonal space heating efficiency) |
% |
127 |
|
Average climate water outlet 35°C |
General |
SCOP |
|
4.88 |
|
|
|
ηs (Seasonal space heating efficiency) |
% |
192 |
|
|
|
Seasonal space heating eff. class |
|
A+++ |
Notes |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
|
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |