Product Features
- Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge
- Integrated solar unit, offering top comfort in heating and hot water
- Maximum use of renewable energy: uses heat pump technology for heating and solar support for space heating and domestic hot water production
- Outdoor unit extracts heat from the outdoor air, even at -25°C
- Fresh water principle: hygienic water, with no need for thermal legionella disinfection
- W-LAN Adapter connection
- Maintenance-free tank: no corrosion, anode, scale or lime deposits, and no loss of water through safety valve
- Bivalent system: combinable with a secondary heat source
- Intelligent Heat Store management: continuous heating during defrost mode, and use of stored heat for space heating
- Heat loss is reduced to a minimum thanks to the high quality insulation
- App control possible for managing heating and hot water operation
Benefits
-
Daikin Residential Controller
Control your indoor climate from any location via smartphone or tablet
-
Fresh hot water
The structure of thermal store ensures optimal water hygiene and eliminates the risk of bacteria and legionella. Rest assured that your hot water is fresh and safe.
-
Guaranteed operation down to -25°C
Daikin units are suitable for all climates, even withstanding severe winter conditions with an operation range down to -25°C
-
Online controller
Control your indoor unit from any lcoation via smart phone, laptop, pc, tablet or touch screen
-
Solar ready
Take advantage of solar power. Easily connect your hot water storage to solar collectors on your roof.
Technical details
Documentation
Sorry, we could not find any documents.