Specifications Table for EHSHB-D2 / ERGA04-08DV

EHSHB04P30D2 / ERGA04DAV3 EHSHB04P30D27 / ERGA04DAV3 EHSHB08P30D2 / ERGA06DAV3 EHSHB08P30D27 / ERGA06DAV3 EHSHB08P30D2 / ERGA08DAV3 EHSHB08P30D27 / ERGA08DAV3
Indoor unit EHSHB04P30D2 EHSHB04P30D27 EHSHB08P30D2 EHSHB08P30D27 EHSHB08P30D2 EHSHB08P30D27
Heating capacity Nom. kW 4.30 (1), 4.60 (2) 4.30 (1), 4.60 (2) 6.00 (1), 5.90 (2) 6.00 (1), 5.90 (2) 7.50 (1), 7.80 (2) 7.50 (1), 7.80 (2)
Power input Heating Nom. kW 0.840 (1), 1.26 (2) 0.840 (1), 1.26 (2) 1.24 (1), 1.69 (2) 1.24 (1), 1.69 (2) 1.63 (1), 2.23 (2) 1.63 (1), 2.23 (2)
COP 5.10 (1), 3.65 (2) 5.10 (1), 3.65 (2) 4.85 (1), 3.50 (2) 4.85 (1), 3.50 (2) 4.60 (1), 3.50 (2) 4.60 (1), 3.50 (2)
Domestic hot water heating General Declared load profile   L L L L L L
  Average climate Water heating energy efficiency class   A+ A+ A+ A+ A+ A+
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )