|
EHSHB04P30BA / ERLQ004CAV3 |
EHSHB04P30BB / ERLQ004CAV3 |
EHSHB08P50BA / ERLQ006CAV3 |
EHSHB08P30BA / ERLQ006CAV3 |
EHSHB08P50BB / ERLQ006CAV3 |
EHSHB08P30BB / ERLQ006CAV3 |
EHSHB08P30BA / ERLQ008CAV3 |
EHSHB08P50BA / ERLQ008CAV3 |
EHSHB08P30BB / ERLQ008CAV3 |
EHSHB08P50BB / ERLQ008CAV3 |
EHSHB16P50BA / ERLQ011CAV3 |
EHSHB16P50BB / ERLQ011CAV3 |
EHSHB16P50BA / ERLQ014CAV3 |
EHSHB16P50BB / ERLQ014CAV3 |
EHSHB16P50BA / ERLQ016CAV3 |
EHSHB16P50BB / ERLQ016CAV3 |
Indoor unit |
EHSHB04P30BA |
EHSHB04P30BA |
EHSHB08P50BA |
EHSHB08P30BA |
EHSHB08P50BA |
EHSHB08P30BA |
EHSHB08P30BA |
EHSHB08P50BA |
EHSHB08P30BA |
EHSHB08P50BA |
EHSHB16P50BA |
EHSHB16P50BA |
EHSHB16P50BA |
EHSHB16P50BA |
EHSHB16P50BA |
EHSHB16P50BA |
Heating capacity |
Min. |
kW |
1.80 (1), 1.81 (2) |
1.80 (1), 1.81 (2) |
1.80 (1), 1.81 (2) |
1.80 (1), 1.81 (2) |
1.80 (1), 1.81 (2) |
1.80 (1), 1.81 (2) |
1.80 (1), 1.81 (2) |
1.80 (1), 1.81 (2) |
1.80 (1), 1.81 (2) |
1.80 (1), 1.81 (2) |
|
|
|
|
|
|
|
Nom. |
kW |
4.26 (3), 3.47 (4), 4.53 (1), 3.98 (2) |
4.26 (3), 3.47 (4), 4.53 (1), 3.98 (2) |
5.14 (3), 4.60 (4), 6.06 (1), 5.78 (2) |
5.14 (3), 4.60 (4), 6.06 (1), 5.78 (2) |
5.14 (3), 4.60 (4), 6.06 (1), 5.78 (2) |
5.14 (3), 4.60 (4), 6.06 (1), 5.78 (2) |
5.53 (3), 5.51 (4), 7.78 (1), 7.27 (2) |
5.53 (3), 5.51 (4), 7.78 (1), 7.27 (2) |
5.53 (3), 5.51 (4), 7.78 (1), 7.27 (2) |
5.53 (3), 5.51 (4), 7.78 (1), 7.27 (2) |
5.95 (3), 7.74 (4), 11.80 (1), 10.40 (2) |
5.95 (3), 7.74 (4), 11.80 (1), 10.40 (2) |
14.81 (5), 13.73 (6), 8.28 (3), 9.57 (4) |
14.81 (5), 13.73 (6), 8.28 (3), 9.57 (4) |
15.34 (5), 14.86 (6), 8.04 (3), 10.05 (4) |
15.34 (5), 14.86 (6), 8.04 (3), 10.05 (4) |
|
Max. |
kW |
4.90 (1), 5.12 (2) |
4.90 (1), 5.12 (2) |
8.35 (1), 7.95 (2) |
8.35 (1), 7.95 (2) |
8.35 (1), 7.95 (2) |
8.35 (1), 7.95 (2) |
10.02 (1), 9.53 (2) |
10.02 (1), 9.53 (2) |
10.02 (1), 9.53 (2) |
10.02 (1), 9.53 (2) |
11.38 (1), 11.00 (2) |
11.38 (1), 11.00 (2) |
14.55 (1), 13.59 (2) |
14.55 (1), 13.59 (2) |
16.10 (1), 15.22 (2) |
16.10 (1), 15.22 (2) |
Power input |
Heating |
Nom. |
kW |
0.87 (5), 1.04 (6), 1.49 (3), 0.85 (4) |
0.87 (5), 1.04 (6), 1.49 (3), 0.85 (4) |
1.30 (5), 1.58 (6), 1.88 (3), 1.26 (4) |
1.30 (5), 1.58 (6), 1.88 (3), 1.26 (4) |
1.30 (5), 1.58 (6), 1.88 (3), 1.26 (4) |
1.30 (5), 1.58 (6), 1.88 (3), 1.26 (4) |
1.69 (5), 2.04 (6), 1.98 (3), 1.56 (4) |
1.69 (5), 2.04 (6), 1.98 (3), 1.56 (4) |
1.69 (5), 2.04 (6), 1.98 (3), 1.56 (4) |
1.69 (5), 2.04 (6), 1.98 (3), 1.56 (4) |
2.57 (5), 3.13 (6), 2.43 (3), 2.35 (4) |
2.57 (5), 3.13 (6), 2.43 (3), 2.35 (4) |
3.42 (5), 4.07 (6), 3.17 (3), 2.93 (4) |
3.42 (5), 4.07 (6), 3.17 (3), 2.93 (4) |
3.42 (5), 4.07 (6), 3.17 (3), 2.93 (4) |
3.42 (5), 4.07 (6), 3.17 (3), 2.93 (4) |
|
|
Max. |
kW |
1.12 (5), 1.44 (6) |
1.12 (5), 1.44 (6) |
1.99 (5), 2.32 (6) |
1.99 (5), 2.32 (6) |
1.99 (5), 2.32 (6) |
1.99 (5), 2.32 (6) |
2.54 (5), 2.96 (6) |
2.54 (5), 2.96 (6) |
2.54 (5), 2.96 (6) |
2.54 (5), 2.96 (6) |
2.64 (5), 3.25 (6) |
2.64 (5), 3.25 (6) |
3.43 (5), 4.22 (6) |
3.43 (5), 4.22 (6) |
3.83 (5), 4.71 (6) |
3.83 (5), 4.71 (6) |
COP |
5.23 (5), 3.84 (6), 2.85 (3), 4.07 (4) |
5.23 (5), 3.84 (6), 2.85 (3), 4.07 (4) |
4.65 (5), 3.66 (6), 2.73 (3), 3.64 (4) |
4.65 (5), 3.66 (6), 2.73 (3), 3.64 (4) |
4.65 (5), 3.66 (6), 2.73 (3), 3.64 (4) |
4.65 (5), 3.66 (6), 2.73 (3), 3.64 (4) |
4.60 (5), 3.57 (6), 2.78 (3), 3.54 (4) |
4.60 (5), 3.57 (6), 2.78 (3), 3.54 (4) |
4.60 (5), 3.57 (6), 2.78 (3), 3.54 (4) |
4.60 (5), 3.57 (6), 2.78 (3), 3.54 (4) |
4.38 (5), 3.32 (6), 2.45 (3), 3.29 (4) |
4.38 (5), 3.32 (6), 2.45 (3), 3.29 (4) |
4.27 (5), 3.34 (6), 2.58 (3), 3.22 (4) |
4.27 (5), 3.34 (6), 2.58 (3), 3.22 (4) |
4.10 (5), 3.22 (6), 2.44 (3), 3.15 (4) |
4.10 (5), 3.22 (6), 2.44 (3), 3.15 (4) |
Domestic hot water heating |
General |
Declared load profile |
|
L |
L |
XL |
L |
XL |
L |
L |
XL |
L |
XL |
XL |
XL |
XL |
XL |
XL |
XL |
|
Average climate |
Water heating energy efficiency class |
|
A |
A |
A |
A |
A |
A |
A |
A |
A |
A |
A |
A |
A |
A |
A |
A |
Notes |
(1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB |
(1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB |
(1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB |
(1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB |
(1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB |
(1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB |
(1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB |
(1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB |
(1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB |
(1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB |
(1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB |
(1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB |
(1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB |
(1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB |
(1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB |
(1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB |
|
(2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB |
(2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB |
(2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB |
(2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB |
(2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB |
(2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB |
(2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB |
(2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB |
(2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB |
(2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB |
(2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB |
(2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB |
(2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB |
(2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB |
(2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB |
(2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB |
|
(3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB |
(3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB |
(3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB |
(3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB |
(3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB |
(3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB |
(3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB |
(3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB |
(3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB |
(3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB |
(3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB |
(3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB |
(3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB |
(3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB |
(3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB |
(3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB |
|
(4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB |
(4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB |
(4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB |
(4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB |
(4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB |
(4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB |
(4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB |
(4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB |
(4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB |
(4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB |
(4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB |
(4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB |
(4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB |
(4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB |
(4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB |
(4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB |
|
(5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
|
(6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
|
(7) - Tamb 35°C - LWE 18°C (DT=5°C) |
(7) - Tamb 35°C - LWE 18°C (DT=5°C) |
(7) - Tamb 35°C - LWE 18°C (DT=5°C) |
(7) - Tamb 35°C - LWE 18°C (DT=5°C) |
(7) - Tamb 35°C - LWE 18°C (DT=5°C) |
(7) - Tamb 35°C - LWE 18°C (DT=5°C) |
(7) - Tamb 35°C - LWE 18°C (DT=5°C) |
(7) - Tamb 35°C - LWE 18°C (DT=5°C) |
(7) - Tamb 35°C - LWE 18°C (DT=5°C) |
(7) - Tamb 35°C - LWE 18°C (DT=5°C) |
(7) - Tamb 35°C - LWE 18°C (DT=5°C) |
(7) - Tamb 35°C - LWE 18°C (DT=5°C) |
(7) - Tamb 35°C - LWE 18°C (DT=5°C) |
(7) - Tamb 35°C - LWE 18°C (DT=5°C) |
(7) - Tamb 35°C - LWE 18°C (DT=5°C) |
(7) - Tamb 35°C - LWE 18°C (DT=5°C) |
|
(8) - Tamb 35°C - LWE 7°C (DT=5°C) |
(8) - Tamb 35°C - LWE 7°C (DT=5°C) |
(8) - Tamb 35°C - LWE 7°C (DT=5°C) |
(8) - Tamb 35°C - LWE 7°C (DT=5°C) |
(8) - Tamb 35°C - LWE 7°C (DT=5°C) |
(8) - Tamb 35°C - LWE 7°C (DT=5°C) |
(8) - Tamb 35°C - LWE 7°C (DT=5°C) |
(8) - Tamb 35°C - LWE 7°C (DT=5°C) |
(8) - Tamb 35°C - LWE 7°C (DT=5°C) |
(8) - Tamb 35°C - LWE 7°C (DT=5°C) |
(8) - Tamb 35°C - LWE 7°C (DT=5°C) |
(8) - Tamb 35°C - LWE 7°C (DT=5°C) |
(8) - Tamb 35°C - LWE 7°C (DT=5°C) |
(8) - Tamb 35°C - LWE 7°C (DT=5°C) |
(8) - Tamb 35°C - LWE 7°C (DT=5°C) |
(8) - Tamb 35°C - LWE 7°C (DT=5°C) |
|
(9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
|
(10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |