Specifications Table for EHSH-D3

EHSH04P30DA3 EHSH08P30DA3 EHSH08P50DA3
Casing Colour   Traffic white (RAL9016) / Dark grey (RAL7011) Traffic white (RAL9016) / Dark grey (RAL7011) Traffic white (RAL9016) / Dark grey (RAL7011)
  Material   Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene
Dimensions Unit Height mm 1,891 1,891 1,896
    Width mm 595 595 790
    Depth mm 615 615 790
Weight Unit kg 73.0 73.0 93.0
PED Category   art. 3.3 art. 3.3 art. 3.3
Refrigerant Type   R-32 R-32 R-32
  Charge kg 1.50 1.50 1.50
  GWP   675.0 675.0 675.0
Sound power level Nom. dBA 39 39 39
Operation range Heating Water side Min. °C 18 18 18
      Max. °C 65 65 65
  Cooling Ambient Min. °CDB 10 10 10
    Water side Min. °C 5 5 5
      Max. °C 22 22 22
Power supply Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 230 230 230
Electric heater Power supply Name   3V / 9W 3V / 9W 3V / 9W
    Phase   1~ / 3~ 1~ / 3~ 1~ / 3~
    Frequency Hz 50 50 50
Notes (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897
  (2) - TKW = 10°C/TWW = 40°C/TSP = 50°C (2) - TKW = 10°C/TWW = 40°C/TSP = 50°C (2) - TKW = 10°C/TWW = 40°C/TSP = 50°C
  (3) - TKW = 10°C/TWW = 40°C/TSP = 60°C (3) - TKW = 10°C/TWW = 40°C/TSP = 60°C (3) - TKW = 10°C/TWW = 40°C/TSP = 60°C
  (4) - TKW = 10°C/TWW = 40°C/TSP = 65°C (4) - TKW = 10°C/TWW = 40°C/TSP = 65°C (4) - TKW = 10°C/TWW = 40°C/TSP = 65°C
  (5) - Heat up of tank only with heat pump, no electrical heater (5) - Heat up of tank only with heat pump, no electrical heater (5) - Heat up of tank only with heat pump, no electrical heater