|
EHSH04P30D2 |
EHSH04P30D27 |
EHSH08P30D27 |
EHSH08P30D2 |
Casing |
Colour |
|
Traffic white (RAL9016) / Dark grey (RAL7011) |
Traffic white (RAL9016) / Dark grey (RAL7011) |
Traffic white (RAL9016) / Dark grey (RAL7011) |
Traffic white (RAL9016) / Dark grey (RAL7011) |
|
Material |
|
Impact resistant polypropylene |
Impact resistant polypropylene |
Impact resistant polypropylene |
Impact resistant polypropylene |
Dimensions |
Unit |
Height |
Mm |
1,891 |
1,891 |
1,891 |
1,891 |
|
|
Width |
Mm |
595 |
595 |
595 |
595 |
|
|
Depth |
Mm |
615 |
615 |
615 |
615 |
Weight |
Unit |
kg |
73 |
73.0 |
73.0 |
73 |
PED |
Category |
|
art. 3.3 |
art. 3.3 |
art. 3.3 |
art. 3.3 |
Refrigerant |
Type |
|
R-32 |
R-32 |
R-32 |
R-32 |
|
Charge |
kg |
1.50 |
1.50 |
1.50 |
1.50 |
|
GWP |
|
675.0 |
675.0 |
675.0 |
675.0 |
Sound power level |
Nom. |
dBA |
39 |
39 |
39 |
39 |
Power supply |
Phase |
|
1~ |
1~ |
1~ |
1~ |
|
Frequency |
Hz |
50 |
50 |
50 |
50 |
|
Voltage |
V |
230 |
230 |
230 |
230 |
Electric heater |
Power supply |
Name |
|
3V / 9W |
3V / 9W |
3V / 9W |
3V / 9W |
|
|
Phase |
|
1~ / 3~ |
1~ / 3~ |
1~ / 3~ |
1~ / 3~ |
|
|
Frequency |
Hz |
50 |
50 |
50 |
50 |
Notes |
(1) - Heatloss according to EN12897 |
(1) - Heatloss according to EN12897 |
(1) - Heatloss according to EN12897 |
(1) - Heatloss according to EN12897 |
|
(2) - TKW = 10°C/TWW = 40°C/TSP = 50°C |
(2) - TKW = 10°C/TWW = 40°C/TSP = 50°C |
(2) - TKW = 10°C/TWW = 40°C/TSP = 50°C |
(2) - TKW = 10°C/TWW = 40°C/TSP = 50°C |
|
(3) - TKW = 10°C/TWW = 40°C/TSP = 60°C |
(3) - TKW = 10°C/TWW = 40°C/TSP = 60°C |
(3) - TKW = 10°C/TWW = 40°C/TSP = 60°C |
(3) - TKW = 10°C/TWW = 40°C/TSP = 60°C |
|
(4) - TKW = 10°C/TWW = 40°C/TSP = 65°C |
(4) - TKW = 10°C/TWW = 40°C/TSP = 65°C |
(4) - TKW = 10°C/TWW = 40°C/TSP = 65°C |
(4) - TKW = 10°C/TWW = 40°C/TSP = 65°C |
|
|
(5) - Heat up of tank only with heat pump, no electrical heater |
(5) - Heat up of tank only with heat pump, no electrical heater |
|