Specifications Table for EHSH-B / ERLQ-CW1

EHSH16P50BA / ERLQ011CAW1 EHSH16P50BB / ERLQ011CAW1 EHSH16P50BA / ERLQ014CAW1 EHSH16P50BB / ERLQ014CAW1 EHSH16P50BA / ERLQ016CAW1 EHSH16P50BB / ERLQ016CAW1
Indoor unit EHSH16P50BA EHSH16P50BA EHSH16P50BA EHSH16P50BA EHSH16P50BA EHSH16P50BA
Heating capacity Nom. kW 5.95 (3), 7.74 (4), 11.80 (1), 10.40 (2) 5.95 (3), 7.74 (4), 11.80 (1), 10.40 (2) 8.28 (3), 9.57 (4), 14.81 (1), 13.73 (2) 8.28 (3), 9.57 (4), 14.81 (1), 13.73 (2) 8.04 (3), 10.05 (4), 15.34 (1), 14.86 (2) 8.04 (3), 10.05 (4), 15.34 (1), 14.86 (2)
  Max. kW 11.38 (1), 11.00 (2) 11.38 (1), 11.00 (2) 14.55 (1), 13.59 (2) 14.55 (1), 13.59 (2) 16.10 (1), 15.22 (2) 16.10 (1), 15.22 (2)
Power input Heating Nom. kW 2.57 (5), 3.13 (6), 2.43 (3), 2.35 (4) 2.57 (5), 3.13 (6), 2.43 (3), 2.35 (4) 3.42 (5), 4.07 (6), 3.17 (3), 2.93 (4) 3.42 (5), 4.07 (6), 3.17 (3), 2.93 (4) 3.42 (5), 4.07 (6), 3.17 (3), 2.93 (4) 3.42 (5), 4.07 (6), 3.17 (3), 2.93 (4)
    Max. kW 2.64 (5), 3.25 (6) 2.64 (5), 3.25 (6) 3.43 (5), 4.22 (6) 3.43 (5), 4.22 (6) 3.83 (5), 4.71 (6) 3.83 (5), 4.71 (6)
COP 4.38 (5), 3.32 (6), 2.45 (3), 3.29 (4) 4.38 (5), 3.32 (6), 2.45 (3), 3.29 (4) 4.27 (5), 3.34 (6), 2.58 (3), 3.22 (4) 4.27 (5), 3.34 (6), 2.58 (3), 3.22 (4) 4.10 (5), 3.22 (6), 2.44 (3), 3.15 (4) 4.10 (5), 3.22 (6), 2.44 (3), 3.15 (4)
Domestic hot water heating General Declared load profile   XL XL XL XL XL XL
  Average climate Water heating energy efficiency class   A A A A A A
Notes (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB
  (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB
  (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB
  (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB
  (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C)
  (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C)
  (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
  (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)