|
EHOB12AAV1H |
EHOB18AAV1H |
EHOB42ABV1H |
EHOB42AAV1H |
Gas |
Connection |
Diameter |
Mm |
15 |
15 |
15 |
15 |
|
NOx class |
|
6 |
6 |
6 |
6 |
|
NOx level (G20) |
mg/kWh |
33 |
44 |
53 |
53 |
Central heating |
Heat input Qn (net calorific value) |
Nom |
Min |
kW |
3.5 |
5.6 |
7.8 |
7.8 |
|
|
|
Max |
kW |
11.8 |
18.7 |
42.5 |
42.5 |
|
Heat input Qn (gross calorific value) |
Nom |
Min |
kW |
3.9 |
6.2 |
8.7 |
8.7 |
|
|
|
Max |
kW |
13.1 |
20.8 |
47.2 |
47.2 |
Space heating |
General |
Seasonal space heating eff. class |
|
A |
A |
A |
A |
Supply air |
Concentric |
|
60/100 |
60/100 |
60/100 |
60/100 |
Flue gas |
Mass flow (G20) |
Max |
kg/h |
5.5 |
8.7 |
19.7 |
19.7 |
|
Mass flow (G25) |
Max |
kg/h |
5.5 |
8.7 |
19.7 |
19.7 |
|
Mass flow (G31) |
Max |
kg/h |
5.4 |
8.5 |
19.4 |
19.4 |
Casing |
Colour |
|
RAL9010 |
RAL9010 |
RAL9010 |
RAL9010 |
|
Material |
|
Steel |
Steel |
Steel |
Steel |
Dimensions |
Unit |
Height |
Casing |
Mm |
590 |
590 |
710 |
710 |