|
EHFH03S18DJ3V |
EHFH03S18DA3V (Archived) |
Casing |
Colour |
|
White + Black |
White + Black |
|
Material |
|
Precoated sheet metal |
Resin, Sheet metal |
Dimensions |
Unit |
Height |
Mm |
1,655 |
1,655 |
|
|
Width |
Mm |
595 |
595 |
|
|
Depth |
Mm |
625 |
634 |
Weight |
Unit |
kg |
119 |
|
PED |
Category |
Art4.3, See note 1 |
|
Sound power level |
Nom. |
dBA |
42 (4) |
42 (2) |
Sound pressure level |
Nom. |
dBA |
28 (5) |
28 (3) |
Power supply |
Name |
|
See note 7 |
See note 4 |
|
Phase |
|
1~ |
1~ |
|
Frequency |
Hz |
50 |
50 |
|
Voltage |
V |
230 |
230 |
Electric heater |
Power supply |
Name |
|
3V3 |
3V3 |
|
|
Phase |
|
1~ |
1~ |
|
|
Frequency |
Hz |
50 |
50 |
|
|
Voltage |
V |
230 |
230 |
|
Recommended fuses |
A |
16.000 |
16.000 |
Notes |
(1) - PED unit category: Art3§3: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC |
(1) - Heatloss according to EN12897 |
|
(2) - Heatloss according to EN12897 |
(2) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
|
(3) - Including piping + PHE + back-up heater; excluding expansion vessel |
(3) - Sound values are measured in a semi-anechoic room. Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. Sound power level is an absolute value that a so |
|
(4) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(4) - Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. |
|
(5) - Sound values are measured in a semi-anechoic room. Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. Sound power level is an absolute value that a so |
(5) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). |
|
(6) - Refer to operation range of the unit. |
|
|
(7) - Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. |
|
|
(8) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). |
|