Specifications Table for EHFH-D3V / ERLA-DV

EHFH03S18DJ3V / ERLA03DAV3 EHFH03S18DA3V / ERLA03DAV3
Heating capacity Min. kW 1.26 (1)  
  Nom. kW 3.59 (1), 3.53 (2) 3.50 (1), 3.50 (2)
Cooling capacity Min. kW 1.8 (1)  
  Nom. kW 3.44 (1), 3.49 (2)  
Power input Heating Nom. kW 0.720 (1), 1.21 (2) 0.710 (1), 1.19 (2)
  Cooling Min. kW 0.62 (1), 1.17 (2)  
COP 5.00 (1), 2.94 (2) 4.91 (1), 2.95 (2)
EER 5.60 (1), 3.03 (2)  
Domestic hot water heating General Declared load profile   L L
  Average climate Water heating energy efficiency class   A  
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 5: Cooling Ta35°C - LWE 7°C (DT = 5°C); Heating Ta DB/WB 7°C/6°C - LWC 55°C (DT = 8°C) (2) - Condition 5: Cooling Ta35°C - LWE 7°C (DT = 5°C); Heating Ta DB/WB 7°C/6°C - LWC 55°C (DT = 8°C)
  (3) - Cooling Ta 35°C - LWE 18°C (DT = 5°C); Heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)