Specifications Table for EHBX-E6V / ERGA-EV7

EHBX04EF6V / ERGA04EAV37 EHBX04EA6V / ERGA04EAV37
Heating capacity Nom. kW 4.36 (1), 4.60 (2) 4.36 (1), 4.60 (2)
Cooling capacity Nom. kW 4.86 (1), 4.52 (2) 4.86 (1), 4.52 (2)
Power input Heating Nom. kW 0.830 (1), 1.26 (2) 0.830 (1), 1.26 (2)
  Cooling Nom. kW 0.810 (1), 1.36 (2) 0.810 (1), 1.36 (2)
COP 5.23 (1), 3.65 (2) 5.23 (1), 3.65 (2)
EER 5.98 (1), 3.32 (2) 5.98 (1), 3.32 (2)
Space heating Average climate water outlet 55°C General SCOP   3.29 3.29
      Seasonal space heating eff. class   A++ A++
      ηs (Seasonal space heating efficiency) % 129 129
  Average climate water outlet 35°C General SCOP   4.96 4.96
      ηs (Seasonal space heating efficiency) % 195 195
      Seasonal space heating eff. class   A+++ A+++
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )