Specifications Table for EHBX-D9W / ERGA04-08DVA

EHBX08DA9W7 / ERGA06DAV3A EHBX08DA9W / ERGA06DAV3A EHBX08DA9W7 / ERGA08DAV3A EHBX08DA9W / ERGA08DAV3A
Heating capacity Nom. kW 6.00 (1), 5.90 (2) 6.00 (1), 5.90 (2) 7.50 (1), 7.80 (2) 7.50 (1), 7.80 (2)
Cooling capacity Nom. kW 5.96 (1), 5.09 (2) 5.96 (1), 5.09 (2) 6.25 (1), 5.44 (2) 6.25 (1), 5.44 (2)
Power input Heating Nom. kW 1.24 (1), 1.69 (2) 1.24 (1), 1.69 (2) 1.63 (1), 2.23 (2) 1.63 (1), 2.23 (2)
  Cooling Nom. kW 1.06 (1), 1.55 (2) 1.06 (1), 1.55 (2) 1.16 (1), 1.73 (2) 1.16 (1), 1.73 (2)
COP 4.85 (1), 3.50 (2) 4.85 (1), 3.50 (2) 4.60 (1), 3.50 (2) 4.60 (1), 3.50 (2)
EER 5.61 (1), 3.28 (2) 5.61 (1), 3.28 (2) 5.40 (1), 3.14 (2) 5.40 (1), 3.14 (2)
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )