|
EHBX11CB3V / ERLQ011CAW1 |
EHBX11CB9W / ERLQ011CAW1 |
EHBX16CB9W / ERLQ014CAW1 |
EHBX16CB3V / ERLQ014CAW1 |
EHBX16CB3V / ERLQ016CAW1 |
EHBX16CB9W / ERLQ016CAW1 |
Heating capacity |
Nom. |
kW |
11.2 (1), 11.0 (2) |
11.2 (1), 11.0 (2) |
14.5 (1), 13.6 (2) |
14.5 (1), 13.6 (2) |
16.0 (1), 15.2 (2) |
16.0 (1), 15.2 (2) |
|
Max. |
kW |
8.60 (3), 8.60 (4) |
8.60 (3), 8.60 (4) |
10.6 (3), 10.8 (4) |
10.6 (3), 10.8 (4) |
11.4 (3), 10.9 (4) |
11.4 (3), 10.9 (4) |
Cooling capacity |
Nom. |
kW |
12.1 (1), 11.7 (2) |
12.1 (1), 11.7 (2) |
12.7 (1), 12.6 (2) |
12.7 (1), 12.6 (2) |
13.8 (1), 13.1 (2) |
13.8 (1), 13.1 (2) |
Power input |
Heating |
Nom. |
kW |
2.43 (1), 3.10 (2) |
2.43 (1), 3.10 (2) |
3.37 (1), 4.10 (2) |
3.37 (1), 4.10 (2) |
3.76 (1), 4.66 (2) |
3.76 (1), 4.66 (2) |
|
|
Max. |
kW |
3.13 (3), 4.10 (4) |
3.13 (3), 4.10 (4) |
4.00 (3), 5.19 (4) |
4.00 (3), 5.19 (4) |
4.32 (3), 5.22 (4) |
4.32 (3), 5.22 (4) |
|
Cooling |
Nom. |
kW |
3.05 (1), 4.31 (2) |
3.05 (1), 4.31 (2) |
3.21 (1), 5.08 (2) |
3.21 (1), 5.08 (2) |
3.74 (1), 5.73 (2) |
3.74 (1), 5.73 (2) |
COP |
4.60 (1), 2.75 (3), 3.55 (2), 2.10 (4) |
4.60 (1), 2.75 (3), 3.55 (2), 2.10 (4) |
4.30 (1), 2.65 (3), 3.32 (2), 2.08 (4) |
4.30 (1), 2.65 (3), 3.32 (2), 2.08 (4) |
4.25 (1), 2.64 (3), 3.26 (2), 2.09 (4) |
4.25 (1), 2.64 (3), 3.26 (2), 2.09 (4) |
EER |
3.98 (1), 2.72 (2) |
3.98 (1), 2.72 (2) |
3.96 (1), 2.47 (2) |
3.96 (1), 2.47 (2) |
3.69 (1), 2.29 (2) |
3.69 (1), 2.29 (2) |
Notes |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
|
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
|
(3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C |
(3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C |
(3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C |
(3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C |
(3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C |
(3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C |
|
(4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C |
(4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C |
(4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C |
(4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C |
(4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C |
(4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C |
|
(5) - Tamb 35°C - LWE 7°C (DT=5°C) |
(5) - Tamb 35°C - LWE 7°C (DT=5°C) |
(5) - Tamb 35°C - LWE 7°C (DT=5°C) |
(5) - Tamb 35°C - LWE 7°C (DT=5°C) |
(5) - Tamb 35°C - LWE 7°C (DT=5°C) |
(5) - Tamb 35°C - LWE 7°C (DT=5°C) |
|
(6) - Tamb 35°C - LWE 18°C (DT=5°C) |
(6) - Tamb 35°C - LWE 18°C (DT=5°C) |
(6) - Tamb 35°C - LWE 18°C (DT=5°C) |
(6) - Tamb 35°C - LWE 18°C (DT=5°C) |
(6) - Tamb 35°C - LWE 18°C (DT=5°C) |
(6) - Tamb 35°C - LWE 18°C (DT=5°C) |
|
(7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
|
(8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |