|
EHBH04EA6V / ERGA04EAV3A |
EHBH04EF6V / ERGA04EAV3A |
EHBH08EA6V / ERGA06EAV3A |
EHBH08EF6V / ERGA06EAV3A |
EHBH08EA6V / ERGA08EAV3A |
EHBH08EF6V / ERGA08EAV3A |
Heating capacity |
Nom. |
kW |
4.30 (1), 4.60 (2) |
4.30 (1), 4.60 (2) |
6.00 (1), 5.90 (2) |
6.00 (1), 5.90 (2) |
7.50 (1), 7.80 (2) |
7.50 (1), 7.80 (2) |
Power input |
Heating |
Nom. |
kW |
0.850 (1), 1.26 (2) |
0.850 (1), 1.26 (2) |
1.24 (1), 1.69 (2) |
1.24 (1), 1.69 (2) |
1.63 (1), 2.23 (2) |
1.63 (1), 2.23 (2) |
COP |
5.10 (1), 3.65 (2) |
5.10 (1), 3.65 (2) |
4.85 (1), 3.50 (2) |
4.85 (1), 3.50 (2) |
4.60 (1), 3.50 (2) |
4.60 (1), 3.50 (2) |
Space heating |
Average climate water outlet 55°C |
General |
SCOP |
|
3.26 |
3.26 |
|
|
|
|
|
|
|
Seasonal space heating eff. class |
|
A++ |
A++ |
|
|
|
|
|
|
|
ηs (Seasonal space heating efficiency) |
% |
127 |
127 |
|
|
|
|
|
Average climate water outlet 35°C |
General |
SCOP |
|
4.48 |
4.48 |
|
|
|
|
|
|
|
ηs (Seasonal space heating efficiency) |
% |
176 |
176 |
|
|
|
|
|
|
|
Seasonal space heating eff. class |
|
A+++ |
A+++ |
|
|
|
|
Notes |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
|
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |