Specifications Table for EGSAX-D9W

EGSAX06DA9W EGSAX10DA9W
Heating capacity Min. kW 0.85 0.85
  Nom. kW 3.35 5.49
  Max. kW 7.98 9.55
Power input Nom. kW 0.74 1.17
COP 4.51 4.70
Casing Colour   White + Black White + Black
  Material   Precoated sheet metal  
Dimensions Unit Height mm 1,891 1,891
    Width mm 597 597
    Depth mm 666 666
Weight Unit kg 222 222
Tank Water volume l 180  
  Insulation Heat loss kWh/24h 1.2 1.2
  Corrosion protection   Pickling Pickling
Refrigerant Type   R-32 R-32
  GWP   675.0 675.0
  Charge TCO2Eq 1.15 1.15
  Charge kg 1.70 1.70
Operation range Installation space Min. °C 5 5
    Max. °C 35 35
  Brine side Min. °C -10 -10
    Max. °C 30 30
  Heating Water side Min. °C 5 5
      Max. °C 65 65
  Domestic hot water Water side Min. °C 25 25
      Max. °C 60 60
Space heating Average climate water outlet 55°C General SCOP   3.77 (1) 4.05 (1)
      Seasonal space heating eff. class   A++ A+++
      ηs (Seasonal space heating efficiency) % 143 154
  Average climate water outlet 35°C General SCOP   5.18 (1) 5.20 (1)
      Seasonal space heating eff. class   A+++ A+++
      ηs (Seasonal space heating efficiency) % 199 200
Power supply Phase   1~/3~ 1~/3~
  Frequency Hz 50 50
  Voltage V 230/400 230/400
Current Recommended fuses A 16/32 16/32
Notes (1) - According to EN14825 and EN14511:2018 (1) - According to EN14825 and EN14511:2018
  (2) - See operation range drawing: range increase by support booster heater or backup heater (2) - See operation range drawing: range increase by support booster heater or backup heater