EGSAH06UDA9W | EGSAH10UDA9W | ||||
---|---|---|---|---|---|
Heating capacity | Min. | kW | 0.85 | 0.85 | |
Nom. | kW | 3.35 | 5.49 | ||
Max. | kW | 7.98 | 9.55 | ||
Power input | Nom. | kW | 0.74 | 1.17 | |
COP | 4.51 | 4.70 | |||
Casing | Colour | White + Black | White + Black | ||
Material | Precoated sheet metal | ||||
Dimensions | Unit | Height | Mm | 1,891 | 1,891 |
Width | Mm | 597 | 597 | ||
Depth | Mm | 666 | 666 | ||
Weight | Unit | kg | 222 | 222 | |
Tank | Water volume | l | 180 | 180 | |
Insulation | Heat loss | kWh/24h | 1.35 | 1.35 | |
Corrosion protection | Pickling | Pickling | |||
Refrigerant | Type | R-32 | R-32 | ||
GWP | 675.0 | 675.0 | |||
Charge | TCO2Eq | 1.15 | 1.15 | ||
Charge | kg | 1.70 | 1.70 | ||
Power supply | Phase | 1~/3~ | 1~/3~ | ||
Frequency | Hz | 50 | 50 | ||
Voltage | V | 230/400 | 230/400 | ||
Current | Recommended fuses | A | 16/32 | 16/32 | |
Notes | (1) - According to EN14825 and EN14511:2013 | (1) - According to EN14825 and EN14511:2013 | |||
(2) - See operation range drawing: range increase by support booster heater or backup heater | (2) - See operation range drawing: range increase by support booster heater or backup heater |