|
EGSAH06DA9W |
EGSAH10DA9W |
Heating capacity |
Min. |
kW |
0.85 |
0.85 |
|
Nom. |
kW |
3.35 |
5.49 |
|
Max. |
kW |
7.98 |
9.55 |
Power input |
Nom. |
kW |
0.74 |
1.17 |
COP |
4.51 |
|
Casing |
Colour |
|
White + Black |
White + Black |
|
Material |
|
Precoated sheet metal |
|
Dimensions |
Unit |
Height |
mm |
1,891 |
1,891 |
|
|
Width |
mm |
597 |
597 |
|
|
Depth |
mm |
666 |
666 |
Weight |
Unit |
kg |
222 |
222 |
Tank |
Water volume |
l |
180 |
180 |
|
Insulation |
Heat loss |
kWh/24h |
1.2 |
1.2 |
|
Corrosion protection |
|
Pickling |
Pickling |
Refrigerant |
Type |
|
R-32 |
R-32 |
|
GWP |
|
675.0 |
675.0 |
|
Charge |
TCO2Eq |
1.15 |
1.15 |
|
Charge |
kg |
1.70 |
1.70 |
Operation range |
Installation space |
Min. |
°C |
5 |
|
|
|
Max. |
°C |
35 |
|
|
Brine side |
Min. |
°C |
-10 |
|
|
|
Max. |
°C |
30 |
|
|
Heating |
Water side |
Min. |
°C |
5 |
|
|
|
|
Max. |
°C |
65 |
|
|
Domestic hot water |
Water side |
Min. |
°C |
25 |
|
|
|
|
Max. |
°C |
60 |
|
Space heating |
Average climate water outlet 55°C |
General |
SCOP |
|
3.72 (1) |
4.00 (1) |
|
|
|
Seasonal space heating eff. class |
|
A++ |
A+++ |
|
|
|
ηs (Seasonal space heating efficiency) |
% |
141 |
152 |
|
Average climate water outlet 35°C |
General |
SCOP |
|
5.06 (1) |
5.12 (1) |
|
|
|
Seasonal space heating eff. class |
|
A+++ |
A+++ |
|
|
|
ηs (Seasonal space heating efficiency) |
% |
195 |
197 |
Power supply |
Phase |
|
1~/3~ |
1~/3~ |
|
Frequency |
Hz |
50 |
50 |
|
Voltage |
V |
230/400 |
230/400 |
Current |
Recommended fuses |
A |
16/32 |
16/32 |
Notes |
(1) - According to EN14825 and EN14511:2018 |
(1) - According to EN14825 and EN14511:2018 |
|
(2) - See operation range drawing: range increase by support booster heater or backup heater |
(2) - See operation range drawing: range increase by support booster heater or backup heater |
COP |
|
4.70 |
Operation range |
Installation space |
Min. |
°C |
|
5 |
|
|
Max. |
°C |
|
35 |
|
Brine side |
Min. |
°C |
|
-10 |
|
|
Max. |
°C |
|
30 |
|
Heating |
Water side |
Min. |
°C |
|
5 |
|
|
|
Max. |
°C |
|
65 |
|
Domestic hot water |
Water side |
Min. |
°C |
|
25 |
|
|
|
Max. |
°C |
|
60 |