Specifications Table for EDLA09-16DW1

EDLA09DAW1 EDLA11DAW1 EDLA14DAW1 EDLA16DAW1
Heating capacity Nom. kW 9.37 (1), 9.00 (2) 10.6 (1), 9.82 (2) 12.0 (1), 12.5 (2) 16.0 (1), 16.0 (2)
Power input Heating Nom. kW 1.91 (1), 2.43 (2) 2.18 (1), 2.68 (2) 2.46 (1), 3.42 (2) 3.53 (1), 4.56 (2)
COP 4.91 (1), 3.71 (2) 4.83 (1), 3.66 (2) 4.87 (1), 3.64 (2) 4.53 (1), 3.51 (2)
Dimensions Unit Height mm 870 870 870 870
    Width mm 1,380 1,380 1,380 1,380
    Depth mm 460 460 460 460
Weight Unit kg 147 147 147 147
Fan Air flow rate Heating High m³/min   55.8 70.4 85.0
Operation range Heating Water side Min. °C   9 (6) 9 (6) 9 (6)
      Max. °C   60 (6) 60 (6) 60 (6)
  Domestic hot water Ambient Min. °CDB   -25 -25 -25
      Max. °CDB   35 35 35
    Water side Min. °C   25 25 25
      Max. °C   55 (6) 55 (6) 55 (6)
Refrigerant Type   R-32 R-32 R-32 R-32
  GWP   675.0 675.0 675.0 675.0
  Charge kg 3.80 3.80 3.80 3.80
  Charge TCO2Eq 2.57 2.57 2.57 2.57
Space heating Average climate water outlet 55°C General ηs (Seasonal space heating efficiency) %   130 132 130
  Average climate water outlet 35°C General ηs (Seasonal space heating efficiency) %   182 182 182
Compressor component Main power supply Phase   3N~ 3N~ 3N~ 3N~
    Voltage V 400 400 400 400
Power supply Name   W1 W1 W1 W1
  Phase   3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50
  Voltage V 400 400 400 400
Notes (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825
  (6) - For more details, see operation range drawing (6) - For more details, see operation range drawing (6) - For more details, see operation range drawing (6) - For more details, see operation range drawing
  (7) - Depends on operation mode, refer to installation manual. (7) - Depends on operation mode, refer to installation manual. (7) - Depends on operation mode, refer to installation manual. (7) - Depends on operation mode, refer to installation manual.
Space heating Average climate water outlet 55°C General SCOP     3.32 3.37 3.33
      Seasonal space heating eff. class     A++ A++ A++
  Average climate water outlet 35°C General SCOP     4.64 4.62 4.62
      Seasonal space heating eff. class     A+++ A+++ A+++