|
EDLA09DA3V3 |
EDLA11DA3V3 |
EDLA14DA3V3 |
EDLA16DA3V3 |
Heating capacity |
Nom. |
kW |
9.37 (1), 9.00 (2) |
10.6 (1), 9.82 (2) |
12.0 (1), 12.5 (2) |
16.0 (1), 16.0 (2) |
Heater capacity |
Step 1 |
kW |
3 |
3 |
3 |
3 |
Power input |
Heating |
Nom. |
kW |
1.91 (1), 2.43 (2) |
2.18 (1), 2.68 (2) |
2.46 (1), 3.42 (2) |
3.53 (1), 4.56 (2) |
COP |
4.91 (1), 3.71 (2) |
4.83 (1), 3.66 (2) |
4.87 (1), 3.64 (2) |
4.53 (1), 3.51 (2) |
Dimensions |
Unit |
Height |
mm |
870 |
870 |
870 |
870 |
|
|
Width |
mm |
1,380 |
1,380 |
1,380 |
1,380 |
|
|
Depth |
mm |
460 |
460 |
460 |
460 |
Weight |
Unit |
kg |
149 |
149 |
149 |
149 |
Fan |
Air flow rate |
Heating |
High |
m³/min |
48.0 |
55.8 |
70.4 |
85.0 |
Operation range |
Heating |
Water side |
Min. |
°C |
15 (6) |
15 (6) |
15 (6) |
15 (6) |
|
|
|
Max. |
°C |
60 (6) |
60 (6) |
60 (6) |
60 (6) |
|
Domestic hot water |
Ambient |
Min. |
°CDB |
-25 |
-25 |
-25 |
-25 |
|
|
|
Max. |
°CDB |
35 |
35 |
35 |
35 |
|
|
Water side |
Min. |
°C |
25 |
25 |
25 |
25 |
|
|
|
Max. |
°C |
55 (6) |
55 (6) |
55 (6) |
55 (6) |
Refrigerant |
Type |
|
R-32 |
R-32 |
R-32 |
R-32 |
|
GWP |
|
675.0 |
675.0 |
675.0 |
675.0 |
|
Charge |
kg |
3.80 |
3.80 |
3.80 |
3.80 |
|
Charge |
TCO2Eq |
2.57 |
2.57 |
2.57 |
2.57 |
Space heating |
Average climate water outlet 55°C |
General |
SCOP |
|
3.39 |
3.32 |
3.37 |
3.33 |
|
|
|
Seasonal space heating eff. class |
|
A++ |
A++ |
A++ |
A++ |
|
|
|
ηs (Seasonal space heating efficiency) |
% |
133 |
130 |
132 |
130 |
|
Average climate water outlet 35°C |
General |
SCOP |
|
4.72 |
4.64 |
4.62 |
4.62 |
|
|
|
Seasonal space heating eff. class |
|
A+++ |
A+++ |
A+++ |
A+++ |
|
|
|
ηs (Seasonal space heating efficiency) |
% |
186 |
182 |
182 |
182 |
Compressor component |
Main power supply |
Phase |
|
1~ |
1~ |
1~ |
1~ |
|
|
Voltage |
V |
230 |
230 |
230 |
230 |
Power supply |
Name |
|
V3 |
V3 |
V3 |
V3 |
|
Phase |
|
1~ |
1~ |
1~ |
1~ |
|
Frequency |
Hz |
50 |
50 |
50 |
50 |
|
Voltage |
V |
230 |
230 |
230 |
230 |
Notes |
(1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
|
(3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB |
(3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB |
(3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB |
(3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB |
|
(4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB |
(4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB |
(4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB |
(4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB |
|
(5) - According to EN14825 |
(5) - According to EN14825 |
(5) - According to EN14825 |
(5) - According to EN14825 |
|
(6) - For more details, see operation range drawing |
(6) - For more details, see operation range drawing |
(6) - For more details, see operation range drawing |
(6) - For more details, see operation range drawing |
|
(7) - Depends on operation mode, refer to installation manual. |
(7) - Depends on operation mode, refer to installation manual. |
(7) - Depends on operation mode, refer to installation manual. |
(7) - Depends on operation mode, refer to installation manual. |