Specifications Table for EBVZ-D6V

EBVZ16S18DJ6V EBVZ16S23DJ6V
Casing Colour   White + Black White + Black
  Material   Precoated sheet metal Precoated sheet metal
Dimensions Unit Height mm 1,655 1,855
    Width mm 595 595
    Depth mm 634 634
Weight Unit kg 137 145
PED Category   Category II Category II
Sound power level Nom. dBA 44.0 (4) 44.0 (4)
Sound pressure level Nom. dBA 30.0 (4) 30.0 (4)
Operation range Heating Water side Min. °C 15 (5) 15 (5)
      Max. °C 60 (5) 60 (5)
  Cooling Ambient Min. °CDB 10 (5) 10 (5)
    Water side Min. °C 5 (5) 5 (5)
      Max. °C 22 (5) 22 (5)
Power supply Name   See note 6 See note 6
Electric heater Power supply Name   6V3 6V3
    Phase   1~ / 3~ 1~ / 3~
    Frequency Hz 50 50
    Voltage V 230 230
  Recommended fuses A 20 (7) 20 (7)
Notes (1) - Operation area is extended to lower flow rates depending on operation mode - refer to ESP curve. (1) - Operation area is extended to lower flow rates depending on operation mode - refer to ESP curve.
  (2) - Based on a dT of 45 K (2) - Based on a dT of 45 K
  (3) - Including piping + PHE + back-up heater; excluding expansion vessel (3) - Including piping + PHE + back-up heater; excluding expansion vessel
  (4) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°. (4) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°.
  (5) - For more details, see operation range drawing (5) - For more details, see operation range drawing
  (6) - Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. (6) - Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply.
  (7) - 4 pole 20 A curve 400V tripping class C (refer to wiring diagram) (7) - 4 pole 20 A curve 400V tripping class C (refer to wiring diagram)