Specifications Table for EBVX-D6V / ERLA11-16DW1

EBVX11S23DJ6V / ERLA11DAW1 EBVX11S18DJ6V / ERLA11DAW1 EBVX16S18DJ6V / ERLA14DAW1 EBVX16S23DJ6V / ERLA14DAW1 EBVX16S18DJ6V / ERLA16DAW1 EBVX16S23DJ6V / ERLA16DAW1
Heating capacity Nom. kW 10.6 (1), 9.82 (2) 10.6 (1), 9.82 (2) 12.0 (1), 12.5 (2) 12.0 (1), 12.5 (2) 16.0 (1), 16.0 (2) 16.0 (1), 16.0 (2)
Cooling capacity Nom. kW 11.2 (3), 12.0 (4) 11.2 (3), 12.0 (4) 13.1 (3), 13.3 (4) 13.1 (3), 13.3 (4) 13.8 (3), 15.9 (4) 13.8 (3), 15.9 (4)
Power input Heating Nom. kW 2.18 (1), 2.68 (2) 2.18 (1), 2.68 (2) 2.46 (1), 3.42 (2) 2.46 (1), 3.42 (2) 3.53 (1), 4.56 (2) 3.53 (1), 4.56 (2)
  Cooling Nom. kW 3.43 (3), 2.52 (4) 3.43 (3), 2.52 (4) 4.32 (3), 2.86 (4) 4.32 (3), 2.86 (4) 4.68 (3), 3.82 (4) 4.68 (3), 3.82 (4)
  Domestic hot water from 10°C to 50°C Nom. kWh 3.41 2.44 2.44 3.41 2.44 3.41
Heat up time from 10°C to 50°C hr 1h07min at 7°C ambient temperature 1h15min at 7°C ambient temperature 1h15min at 7°C ambient temperature 1h07min at 7°C ambient temperature 1h15min at 7°C ambient temperature 1h07min at 7°C ambient temperature
COP 4.83 (1), 3.66 (2) 4.83 (1), 3.66 (2) 4.87 (1), 3.64 (2) 4.87 (1), 3.64 (2) 4.53 (1), 3.51 (2) 4.53 (1), 3.51 (2)
EER 3.26 (3), 4.75 (4) 3.26 (3), 4.75 (4) 3.02 (3), 4.66 (4) 3.02 (3), 4.66 (4) 2.94 (3), 4.16 (4) 2.94 (3), 4.16 (4)
Domestic hot water heating General Declared load profile   XL L L XL L XL
  Average climate Water heating energy efficiency class   A A+ A+ A A+ A
Space heating Average climate water outlet 55°C General SCOP   3.27 3.27 3.26 3.26 3.35 3.35
      Seasonal space heating eff. class   A++ A++ A++ A++ A++ A++
      ηs (Seasonal space heating efficiency) % 128 128 128 128 131 131
  Average climate water outlet 35°C General SCOP   4.72 4.72 4.68 4.68 4.68 4.68
      ηs (Seasonal space heating efficiency) % 186 186 184 184 184 184
      Seasonal space heating eff. class   A+++ A+++ A+++ A+++ A+++ A+++
Notes (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825
  (6) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (6) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (6) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (6) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (6) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (6) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (7) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (7) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (7) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (7) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (7) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (7) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (8) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°. (8) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°. (8) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°. (8) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°. (8) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°. (8) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°.