Specifications Table for EBVH-UD6V / ERLA11-16DV3

EBVH16SU23DJ6V / ERLA11DAV3 EBVH16SU23DJ6V / ERLA14DAV3 EBVH16SU23DJ6V / ERLA16DAV3
Heating capacity Nom. kW 10.6 (1), 9.82 (2) 12.0 (1), 12.5 (2) 16.0 (1), 16.0 (2)
Power input Heating Nom. kW 2.18 (1), 2.68 (2) 2.46 (1), 3.42 (2) 3.53 (1), 4.56 (2)
  Domestic hot water from 10°C to 50°C Nom. kWh 3.41 3.41 3.41
Heat up time from 10°C to 50°C hr 1h07min at 7°C ambient temperature 1h07min at 7°C ambient temperature 1h07min at 7°C ambient temperature
COP 4.83 (1), 3.66 (2) 4.87 (1), 3.64 (2) 4.53 (1), 3.51 (2)
Domestic hot water heating General Declared load profile   XL XL XL
  Average climate Water heating energy efficiency class   A A A
Space heating Average climate water outlet 55°C General SCOP   3.23 3.22 3.32
      Seasonal space heating eff. class   A++ A++ A++
      ηs (Seasonal space heating efficiency) % 131 126 130
  Average climate water outlet 35°C General SCOP   4.61 4.60 4.61
      Seasonal space heating eff. class   A+++ A+++ A+++
      ηs (Seasonal space heating efficiency) % 182 181 181
Notes (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825
  (6) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (6) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (6) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (7) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (7) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (7) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (8) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°. (8) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°. (8) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°.