Specifications Table for EBSX-D / ERLA11-16DW1

EBSX11P30DF / ERLA11DAW1 EBSX11P50DF / ERLA11DAW1 EBSX16P30DF / ERLA14DAW1 EBSX16P50DF / ERLA14DAW1 EBSX16P30DF / ERLA16DAW1 EBSX16P50DF / ERLA16DAW1
Indoor unit EBSX11P30DF EBSX11P50DF EBSX16P30DF EBSX16P50DF EBSX16P30DF EBSX16P50DF
Heating capacity Nom. kW 10.6 (1) 10.6 (1) 12.0 (1) 12.0 (1) 16.0 (1) 16.0 (1)
Cooling capacity Nom. kW 11.2 (2) 11.2 (2) 12.9 (2) 12.9 (2) 13.6 (2) 13.6 (2)
Power input Heating Nom. kW 2.19 (1) 2.19 (1) 2.46 (1) 2.46 (1) 3.53 (1) 3.53 (1)
  Cooling Nom. kW 3.47 (2) 3.47 (2) 4.34 (2) 4.34 (2) 4.68 (2) 4.68 (2)
COP 4.83 (1) 4.83 (1) 4.87 (1) 4.87 (1) 4.53 (1) 4.53 (1)
EER 3.22 (2) 3.22 (2) 2.98 (2) 2.98 (2) 2.91 (2) 2.91 (2)
Domestic hot water heating General Declared load profile   L XL L XL L XL
  Average climate Water heating energy efficiency class   A+ A+ A+ A+ A+ A+
Space heating Average climate water outlet 55°C General SCOP   3.27 3.27 3.26 3.26 3.35 3.35
      Seasonal space heating eff. class   A++ A++ A++ A++ A++ A++
      ηs (Seasonal space heating efficiency) % 128 128 128 128 131 131
  Average climate water outlet 35°C General SCOP   4.72 4.72 4.68 4.68 4.68 4.68
      ηs (Seasonal space heating efficiency) % 186 186 184 184 184 184
      Seasonal space heating eff. class   A+++ A+++ A+++ A+++ A+++ A+++
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )