Specifications Table for EBSHB-D

EBSHB11P50DF EBSHB11P30DF EBSHB16P50DF EBSHB16P30DF
Casing Colour   Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017)
  Material   Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene
Dimensions Unit Height mm 1,910 1,893 1,910 1,893
    Width mm 792 594 792 594
    Depth mm 817 680 817 680
Weight Unit kg 117 94 117 94
PED Category   Category II Category II Category II Category II
Refrigerant Type   R-32 R-32 R-32 R-32
  Charge kg 3.80 3.80 3.80 3.80
  Charge TCO2Eq 2.57 2.57 2.57 2.57
  GWP   675.0 675.0 675.0 675.0
Sound power level Nom. dBA 44.7 44.7 49.0 49.0
Sound pressure level Nom. dBA 36.8 36.8 40.3 40.3
Operation range Heating Water side Min. °C 0 (2) 0 (2) 0 (2) 0 (2)
      Max. °C 0 (2) 0 (2) 0 (2) 0 (2)
  Cooling Ambient Min. °CDB 0 (2) 0 (2) 0 (2) 0 (2)
    Water side Min. °C 0 (2) 0 (2) 0 (2) 0 (2)
      Max. °C 0 (2) 0 (2) 0 (2) 0 (2)
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 230 230 230 230
Notes (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897
  (2) - Refer to drawing operation limits (2) - Refer to drawing operation limits (2) - Refer to drawing operation limits (2) - Refer to drawing operation limits