Specifications Table for EBSHB-D / ERLA11-16DV3

EBSHB11P30DF / ERLA11DAV3 EBSHB11P50DF / ERLA11DAV3 EBSHB16P30DF / ERLA14DAV3 EBSHB16P50DF / ERLA14DAV3 EBSHB16P30DF / ERLA16DAV3 EBSHB16P50DF / ERLA16DAV3
Indoor unit EBSHB11P30DF EBSHB11P50DF EBSHB16P30DF EBSHB16P50DF EBSHB16P30DF EBSHB16P50DF
Heating capacity Nom. kW 10.6 (1) 10.6 (1) 12.0 (1) 12.0 (1) 16.0 (1) 16.0 (1)
Power input Heating Nom. kW 2.19 (1) 2.19 (1) 2.46 (1) 2.46 (1) 3.53 (1) 3.53 (1)
COP 4.83 (1) 4.83 (1) 4.87 (1) 4.87 (1) 4.53 (1) 4.53 (1)
Domestic hot water heating General Declared load profile   L XL L XL L XL
  Average climate Water heating energy efficiency class   A+ A+ A+ A+ A+ A+
Space heating Average climate water outlet 55°C General SCOP   3.23 3.23 3.22 3.22 3.32 3.32
      Seasonal space heating eff. class   A++ A++ A++ A++ A++ A++
      ηs (Seasonal space heating efficiency) % 126 126 126 126 130 130
  Average climate water outlet 35°C General SCOP   4.63 4.63 4.60 4.60 4.61 4.61
      Seasonal space heating eff. class   A+++ A+++ A+++ A+++ A+++ A+++
      ηs (Seasonal space heating efficiency) % 182 182 181 181 181 181
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )