|
EBSH11P50DF |
EBSH11P30DF |
EBSH16P30DF |
EBSH16P50DF |
Casing |
Colour |
|
Traffic white (RAL9016) / Traffic black (RAL9017) |
Traffic white (RAL9016) / Traffic black (RAL9017) |
Traffic white (RAL9016) / Traffic black (RAL9017) |
Traffic white (RAL9016) / Traffic black (RAL9017) |
|
Material |
|
Impact resistant polypropylene |
Impact resistant polypropylene |
Impact resistant polypropylene |
Impact resistant polypropylene |
Dimensions |
Unit |
Height |
mm |
1,910 |
1,893 |
1,893 |
1,910 |
|
|
Width |
mm |
792 |
594 |
594 |
792 |
|
|
Depth |
mm |
817 |
680 |
680 |
817 |
Weight |
Unit |
kg |
114 |
93 |
93 |
114 |
PED |
Category |
|
Category II |
Category II |
Category II |
Category II |
Refrigerant |
Type |
|
R-32 |
R-32 |
R-32 |
R-32 |
|
Charge |
kg |
3.80 |
3.80 |
3.80 |
3.80 |
|
Charge |
TCO2Eq |
2.57 |
2.57 |
2.57 |
2.57 |
|
GWP |
|
675.0 |
675.0 |
675.0 |
675.0 |
Sound power level |
Nom. |
dBA |
44.7 |
44.7 |
49.0 |
49.0 |
Sound pressure level |
Nom. |
dBA |
36.8 |
36.8 |
40.3 |
40.3 |
Operation range |
Heating |
Water side |
Min. |
°C |
0 (2) |
0 (2) |
0 (2) |
0 (2) |
|
|
|
Max. |
°C |
0 (2) |
0 (2) |
0 (2) |
0 (2) |
|
Cooling |
Ambient |
Min. |
°CDB |
0 (2) |
0 (2) |
0 (2) |
0 (2) |
|
|
Water side |
Min. |
°C |
0 (2) |
0 (2) |
0 (2) |
0 (2) |
|
|
|
Max. |
°C |
0 (2) |
0 (2) |
0 (2) |
0 (2) |
Power supply |
Phase |
|
1~ |
1~ |
1~ |
1~ |
|
Frequency |
Hz |
50 |
50 |
50 |
50 |
|
Voltage |
V |
230 |
230 |
230 |
230 |
Notes |
(1) - Heatloss according to EN12897 |
(1) - Heatloss according to EN12897 |
(1) - Heatloss according to EN12897 |
(1) - Heatloss according to EN12897 |
|
(2) - Refer to drawing operation limits |
(2) - Refer to drawing operation limits |
(2) - Refer to drawing operation limits |
(2) - Refer to drawing operation limits |