Product Features
- Maximum use of renewable energy: uses heat pump technology for heating and solar support for space heating and domestic hot water production
- Outdoor unit extracts heat from the outdoor air, even at -25°C
- Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge
- Maintenance-free tank: no corrosion, anode, scale or lime deposits, and no loss of water through safety valve
- Fresh water principle: hygienic water, with no need for thermal legionella disinfection
- W-LAN Adapter and cartridge connection (optional)
- Black grille hiding the fan from view
- W-LAN module and cartridge compatible
- Wired remote control for pump station EKSRDS1A, connectable to pressurised solar system
Benefits
-
Fresh hot water
The structure of thermal store ensures optimal water hygiene and eliminates the risk of bacteria and legionella. Rest assured that your hot water is fresh and safe.
-
Guaranteed operation down to -25°C
Daikin units are suitable for all climates, even withstanding severe winter conditions with an operation range down to -25°C
-
Onecta app (optional)
Control your indoor climate from any location via smartphone or tablet
-
Solar ready
Take advantage of solar power. Easily connect your hot water storage to solar collectors on your roof.
-
Voice control
Control your unit with your voice
Technical details
Documentation
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.