Product Features
- Monobloc all-in-one concept including hydraulic parts
- LAN Adapter connection
- Possible to combine with domestic hot water
- Heating and cooling wall mounted indoor unit of air-to-water heat pump
- A++ heating energy label (from G to A++)
- Integrated back-up heater choice of 3, 6, 9 kW as well as back-up heater less models are available
- Separate indoor wiring center (control box)
Technical details
Documentation



Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
V3,C(3)W1_EDLQ-C(3)V3,C(3)W1_4PHR522035-1A_2018_05_User reference guide_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
V3,C(3)W1_EDLQ-C(3)V3,C(3)W1_4PDA522035-1A_2018_05_User reference guide_Dannish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
V3,C(3)W1_EDLQ-C(3)V3,C(3)W1_4PFI522035-1A_2018_05_User reference guide_Finnish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
V3,C(3)W1_EDLQ-C(3)V3,C(3)W1_4PFR522035-1A_2018_05_User reference guide_French.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
V3,C(3)W1_EDLQ-C(3)V3,C(3)W1_4PDE522035-1A_2018_05_User reference guide_German.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
V3,C(3)W1_EDLQ-C(3)V3,C(3)W1_4PHU522035-1A_2018_05_User reference guide_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
V3,C(3)W1_EDLQ-C(3)V3,C(3)W1_4PIT522035-1A_2018_05_User reference guide_Italian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
V3,C(3)W1_EDLQ-C(3)V3,C(3)W1_4PNO522035-1A_2018_05_User reference guide_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
V3,C(3)W1_EDLQ-C(3)V3,C(3)W1_4PPL522035-1A_2018_05_User reference guide_Polish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
V3,C(3)W1_EDLQ-C(3)V3,C(3)W1_4PPT522035-1A_2018_05_User reference guide_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
V3,C(3)W1_EDLQ-C(3)V3,C(3)W1_4PRO522035-1A_2018_05_User reference guide_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
V3,C(3)W1_EDLQ-C(3)V3,C(3)W1_4PRU522035-1A_2018_05_User reference guide_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
V3,C(3)W1_EDLQ-C(3)V3,C(3)W1_4PSK522035-1A_2018_05_User reference guide_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
V3,C(3)W1_EDLQ-C(3)V3,C(3)W1_4PSL522035-1A_2018_05_User reference guide_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
V3,C(3)W1_EDLQ-C(3)V3,C(3)W1_4PES522035-1A_2018_05_User reference guide_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
V3,C(3)W1_EDLQ-C(3)V3,C(3)W1_4PSV522035-1A_2018_05_User reference guide_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
V3,C(3)W1_EDLQ-C(3)V3,C(3)W1_4PTR522035-1A_2018_05_User reference guide_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.




Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.





